E 15365
System compression spring, light load, green, round wire
Items 27
|
|
ADP
|
d2
|
Lo
|
c: spring rate (load increase per mm spring displacement)
|
F1
[N]
|
S1
|
F2
[N]
|
S2
|
Fn
[N]
|
Sn
|
Diameter
|
d4
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 15365/10 x 25
|
|
10
|
25
|
4.4
|
28
|
6.3
|
33
|
7.5
|
44
|
10
|
5
|
1.1
|
|
E 15365/10 x 32
|
|
10
|
32
|
3.4
|
27
|
8
|
33
|
9.6
|
44
|
12.8
|
5
|
1.1
|
|
E 15365/10 x 38
|
|
10
|
38
|
2.8
|
26
|
9.5
|
32
|
11.4
|
42
|
15.2
|
5
|
1.1
|
|
E 15365/10 x 44
|
|
10
|
44
|
2.4
|
26
|
11
|
31
|
13.2
|
42
|
17.6
|
5
|
1.1
|
|
E 15365/10 x 51
|
|
10
|
51
|
2.1
|
27
|
12.8
|
32
|
15.3
|
43
|
20.4
|
5
|
1.1
|
|
E 15365/10 x 64
|
|
10
|
64
|
1.6
|
26
|
16
|
31
|
19.2
|
42
|
25.6
|
5
|
1.1
|
|
E 15365/10 x 76
|
|
10
|
76
|
1.3
|
25
|
19
|
30
|
22.8
|
40
|
30.4
|
5
|
1.1
|
|
E 15365/10 x 305
|
|
10
|
305
|
0.3
|
24
|
76.3
|
29
|
91.5
|
38
|
122
|
5
|
1.1
|
|
E 15365/12,5 x 25
|
|
12.5
|
25
|
8.5
|
53
|
6.3
|
64
|
7.5
|
85
|
10
|
6.3
|
1.5
|
|
E 15365/12,5 x 32
|
|
12.5
|
32
|
6.5
|
52
|
8
|
62
|
9.6
|
83
|
12.8
|
6.3
|
1.5
|
|
E 15365/12,5 x 38
|
|
12.5
|
38
|
5.3
|
51
|
9.5
|
61
|
11.4
|
81
|
15.2
|
6.3
|
1.5
|
|
E 15365/12,5 x 44
|
|
12.5
|
44
|
4.4
|
49
|
11
|
59
|
13.2
|
78
|
17.6
|
6.3
|
1.5
|
|
E 15365/12,5 x 51
|
|
12.5
|
51
|
3.8
|
48
|
12.8
|
58
|
15.3
|
78
|
20.4
|
6.3
|
1.5
|
|
E 15365/12,5 x 64
|
|
12.5
|
64
|
2.9
|
47
|
16
|
56
|
19.2
|
75
|
25.6
|
6.3
|
1.5
|
|
E 15365/12,5 x 76
|
|
12.5
|
76
|
2.5
|
48
|
19
|
57
|
22.8
|
76
|
30.4
|
6.3
|
1.5
|
|
E 15365/12,5 x 89
|
|
12.5
|
89
|
2.1
|
47
|
22.3
|
56
|
26.7
|
75
|
35.6
|
6.3
|
1.5
|
|
E 15365/12,5 x 305
|
|
12.5
|
305
|
0.6
|
45
|
76.3
|
54
|
91.5
|
73
|
122
|
6.3
|
1.5
|
|
E 15365/16 x 25
|
|
16
|
25
|
17.9
|
112
|
6.3
|
134
|
7.5
|
179
|
10
|
8
|
2
|
|
E 15365/16 x 32
|
|
16
|
32
|
13.5
|
108
|
8
|
129
|
9.6
|
173
|
12.8
|
8
|
2
|
|
E 15365/16 x 38
|
|
16
|
38
|
10.5
|
100
|
9.5
|
120
|
11.4
|
160
|
15.2
|
8
|
2
|
|
E 15365/16 x 44
|
|
16
|
44
|
8.8
|
96
|
11
|
116
|
13.2
|
154
|
17.6
|
8
|
2
|
|
E 15365/16 x 51
|
|
16
|
51
|
7.6
|
97
|
12.8
|
116
|
15.3
|
155
|
20.4
|
8
|
2
|
|
E 15365/16 x 64
|
|
16
|
64
|
5.9
|
95
|
16
|
114
|
19.2
|
152
|
25.6
|
8
|
2
|
|
E 15365/16 x 76
|
|
16
|
76
|
4.8
|
91
|
19
|
109
|
22.8
|
145
|
30.4
|
8
|
2
|
|
E 15365/16 x 89
|
|
16
|
89
|
4
|
90
|
22.3
|
108
|
26.7
|
142
|
35.6
|
8
|
2
|
|
E 15365/16 x 102
|
|
16
|
102
|
3.5
|
89
|
25.5
|
107
|
30.6
|
143
|
40.8
|
8
|
2
|
|
E 15365/16 x 305
|
|
16
|
305
|
1.1
|
85
|
76.3
|
101
|
91.5
|
134
|
122
|
8
|
2
|
Details
Product description
- Maximum temperature: 250 °C