Items 10

ADP
d1
l
s
SW
l1
d3
l3
E 2076/ 9
M 9 x 1
11
1
4
8
13
3
E 2076/ 10
M10 x 1
11
1
5
8
14
3
E 2076/ 11
M11 x 1
11
1
5
8
15
3
E 2076/ 12
M 12 x 1.5
15
1.5
6
12
17
3
E 2076/ 14
M 14 x 1.5
15
1.5
6
12
19
3
E 2076/1/8
G 1/8"
11
1
5
8
14
3
E 2076/1/4
G 1/4"
15
1.5
6
12
18
3
E 2076/3/8
G 3/8"
15
1.5
8
12
22
3
E 2076/1/2
G 1/2"
18
1.5
10
14
26
4
E 2076/3/4
G 3/4"
20
2
12
16
32
4

Details

Product description

  • DIN 908
  • Maximum pressure: 16 bar
  • Maximum temperature: 250 °C

Material

  • 2.0401 (CuZn)

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
Loading the configurator is taking longer than expected
Please check your internet connection and try again

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.