E 2074
Screw plug, tapered
Items 17
| |
ADP
|
l
|
d1
|
SW
|
|---|---|---|---|---|
|
E 2074/ 5/ 5
|
|
5
|
M 5 x 0.5
|
3
|
|
E 2074/ 7/ 6
|
|
7
|
M 6 x 0.75
|
3
|
|
E 2074/ 8/ 7
|
|
8
|
M 7 x 1
|
4
|
|
E 2074/ 8/ 8
|
|
8
|
M 8 x 0.75
|
4
|
|
E 2074/ 8/ 9
|
|
8
|
M 9 x 1
|
5
|
|
E 2074/ 8/ 10
|
|
8
|
M10 x 1
|
5
|
|
E 2074/ 8/ 11
|
|
8
|
M11 x 1
|
5
|
|
E 2074/ 8/ 12
|
|
8
|
M 12 x 1.5
|
6
|
|
E 2074/10/ 14
|
|
10
|
M 14 x 1.5
|
7
|
|
E 2074/ 8/1/8
|
|
8
|
R 1/8"
|
5
|
|
E 2074/10/1/4
|
|
10
|
R 1/4"
|
7
|
|
E 2074/10/3/8
|
|
10
|
R 3/8"
|
8
|
|
E 2074/10/1/2
|
|
10
|
R 1/2"
|
10
|
|
E 2074/ 6/1/8NPT
|
|
6.4
|
NPT 1/8"
|
3/16"
|
|
E 2074/10/1/4NPT
|
|
10.3
|
NPT 1/4"
|
1/4"
|
|
E 2074/10/3/8NPT
|
|
10.3
|
NPT 3/8"
|
5/16"
|
|
E 2074/14/1/2NPT
|
|
13.5
|
NPT 1/2"
|
3/8"
|
Details
Product description
- Knurled thread
- Use sealant if required
- DIN 906
- Maximum pressure: 16 bar
Material
- 2.0401 (CuZn)
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you