E 20725
Copper sealing plug
Items 6
|
|
ADP
|
d1
|
l
|
d2
|
|---|---|---|---|---|
|
E 20725/ 4
|
|
4
|
8
|
4.4
|
|
E 20725/ 5
|
|
5
|
8
|
5.4
|
|
E 20725/ 6
|
|
6
|
10
|
6.4
|
|
E 20725/ 8
|
|
8
|
12
|
8.4
|
|
E 20725/10
|
|
10
|
14
|
10.4
|
|
E 20725/12
|
|
12
|
15
|
12.4
|
Details
Product description
- Can be adjusted to the contours of the mould
- Maximum pressure: 20 bar
- Maximum temperature: 160 °C
Material
- Cu