E 2072
Copper blank
Items 8
|
|
ADP
|
d1
|
l
|
|---|---|---|---|
|
E 2072/10
|
|
10
|
2
|
|
E 2072/ 8
|
|
8
|
2
|
|
E 2072/16
|
|
16
|
2
|
|
E 2072/12
|
|
12
|
2
|
|
E 2072/18
|
|
18
|
2
|
|
E 2072/15
|
|
15
|
2
|
|
E 2072/22
|
|
22
|
2
|
|
E 2072/26
|
|
26
|
2
|
Details
Product description
- Low installation depth
- No thread required
- Maximum pressure: 10 bar
- Maximum temperature: 120 °C
Material
- Cu