E 2071
Expander sealing plug
Items 13
|
|
ADP
|
d1
|
l
|
l1
|
d2 max.
|
l2 min.
|
t2
|
|---|---|---|---|---|---|---|---|
|
E 2071/ 4
|
|
4
|
5.2
|
4
|
3.3
|
4
|
0.2
|
|
E 2071/ 5
|
|
5
|
7.1
|
5.5
|
4.3
|
5.5
|
0.4
|
|
E 2071/ 6
|
|
6
|
8.6
|
6.5
|
5.3
|
6.5
|
0.4
|
|
E 2071/ 7
|
|
7
|
10.1
|
7.5
|
6.4
|
7.5
|
0.4
|
|
E 2071/ 8
|
|
8
|
11.6
|
8.5
|
7.4
|
8.5
|
0.3
|
|
E 2071/ 9
|
|
9
|
13.6
|
10
|
8.4
|
10
|
0.4
|
|
E 2071/10
|
|
10
|
15.1
|
11
|
9.4
|
11
|
0.4
|
|
E 2071/12
|
|
12
|
17.9
|
13
|
10.6
|
13
|
0.4
|
|
E 2071/14
|
|
14
|
20.6
|
15
|
12.7
|
15
|
0.4
|
|
E 2071/16
|
|
16
|
23.4
|
17
|
14.7
|
17
|
0.6
|
|
E 2071/18
|
|
18
|
26.4
|
19
|
16.7
|
19
|
0.6
|
|
E 2071/20
|
|
20
|
30.1
|
22
|
18.7
|
22
|
0.8
|
|
E 2071/22
|
|
22
|
34
|
25
|
20.7
|
25
|
0.8
|
Details
Product description
- Maximum pressure: 40 bar
- Maximum temperature (in steel plate): 250 °C
Material
- St
Documents
Accessories
Recommended for you