E 2234
Shut-off coupler with 90° external thread
Items 4
|
|
ADP
|
Diameter
|
d2
|
l1
|
SW1
|
l2
|
SW2
|
d3
|
d4
|
|---|---|---|---|---|---|---|---|---|---|
|
E 2234/ 9/14
|
|
9
|
M14 x 1,5
|
49
|
15
|
11
|
17
|
17
|
6
|
|
E 2234/13/16
|
|
13
|
M16 x 1,5
|
54
|
17
|
12
|
22
|
22
|
9
|
|
E 2234/ 9/1/4
|
|
9
|
G 1/4"
|
49
|
15
|
11
|
17
|
17
|
6
|
|
E 2234/13/3/8
|
|
13
|
G 3/8"
|
54
|
17
|
11
|
22
|
22
|
9
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (Oil): 200 °C
- Maximum temperature (water): 150 °C
Advantages
- Compatible with European standard
Material
- 2.0401 (CuZn)
Documents
Accessories
Recommended for you