E 2230
Shut-off coupler with external thread
Items 5
|
|
ADP
|
Diameter
|
d2
|
SW
|
l1
|
l2
|
d3
|
d4
|
|---|---|---|---|---|---|---|---|---|
|
E 2230/ 9/ 14
|
|
9
|
M14 x 1,5
|
17
|
39
|
9
|
17
|
6
|
|
E 2230/13/ 16
|
|
13
|
M16 x 1,5
|
22
|
41
|
11
|
22
|
9
|
|
E 2230/19/24
|
|
19
|
M24 x 1,5
|
30
|
62
|
16
|
31
|
13
|
|
E 2230/ 9/1/4
|
|
9
|
G 1/4"
|
17
|
39
|
9
|
17
|
6
|
|
E 2230/13/3/8
|
|
13
|
G 3/8"
|
22
|
41
|
11
|
22
|
9
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (Oil): 200 °C
- Maximum temperature (water): 150 °C
Advantages
- Compatible with European standard
Material
- 2.0401 (CuZn)
Documents
Accessories
Recommended for you