E 22109
Shut-off coupler with hose nozzle, from stainless steel
Items 2
|
|
ADP
|
Diameter
|
d2
|
l1
|
l2
|
d3
|
d4
|
|---|---|---|---|---|---|---|---|
|
E 22109/ 9/ 9
|
|
9
|
9
|
30
|
22
|
17
|
6
|
|
E 22109/13/13
|
|
13
|
13
|
36
|
25
|
22
|
9
|
Details
Product description
- Ideal for use in clean-room production areas
- Maximum pressure: 15 bar
- Maximum temperature (Oil): 200 °C
- Maximum temperature (water): 150 °C
Advantages
- Ideal for use in cleanroom production, e.g. for medical engineering
- Compatible with European standard
Material
- 1.4305
Documents
Accessories
Recommended for you