E 22025
Coupler with 45° quick-fit nozzle
Items 2
|
|
ADP
|
Diameter
|
d2
|
l1
|
l2
|
d3
|
d4
|
d5
|
|---|---|---|---|---|---|---|---|---|
|
E 22025/ 9/10
|
|
9
|
10
|
42
|
28
|
17
|
6
|
18
|
|
E 22025/13/13
|
|
13
|
13
|
51
|
28
|
22
|
9
|
22
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (Oil): 200 °C
- Maximum temperature (water): 150 °C
Advantages
- Compatible with European standard
- Time savings through fast and easy connection of the hose
- Space savings through easy installation without clips
Material
- 2.0401 (CuZn)
Documents
Data sheet E 22025
pdf
Information quick-fit coupling system
pdf
Overview coupler systems
pdf
Information flow rate diagram for water
pdf
Accessories
Recommended for you