E 1520
Multi-stroke accelerated ejection device
Items 3
| |
ADP
|
h1
|
h2
|
b
|
l
|
M
|
d1
|
SW1: hold back when tightening
|
d2
|
SW2
|
b3
|
b4
|
h4
|
l4
|
b5
|
h5
|
l5
|
Stroke
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1520/12/17
|
|
12
|
17
|
16
|
25
|
M10x1
|
7
|
6
|
9
|
10
|
20
|
10
|
39
|
14
|
10
|
43
|
19.5
|
6
|
|
E 1520/17/22
|
|
17
|
22
|
16
|
25
|
M10x1
|
7
|
6
|
9
|
10
|
20
|
10
|
57
|
14
|
10
|
53
|
19.5
|
14
|
|
E 1520/22/27
|
|
22
|
27
|
22
|
38
|
M16x1
|
10
|
9
|
15
|
15
|
26
|
13
|
73
|
20
|
13
|
63
|
29
|
20
|
Details
Product description
- Maximum temperature: 150 °C
Material
- 1.2312 ≈1080 N/mm²
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now