E 1518
Threaded dowel for ejector set coupling
Items 2
|
|
ADP
|
d2
|
l1
|
d4
|
SW
|
l2
|
d3
|
l4
|
|---|---|---|---|---|---|---|---|---|
|
E 1518/18/ 32/ 12
|
|
18
|
32
|
M12
|
22
|
25
|
25
|
16
|
|
E 1518/18/ 32/ 16
|
|
18
|
32
|
M16
|
24
|
25
|
27
|
21
|
Details
Material
- 1.2379 ≈56 HRC