E 1815
Stopper with locking mechanism
Items 6
| |
ADP
|
d1
|
l
|
SW
|
d2
|
l2
|
d3
|
l3
|
SW3
|
d4
|
l4
|
d5
|
l5
|
d6
|
l6
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1815/10 x 95
|
|
10
|
95
|
10
|
24
|
29.5
|
16
|
6
|
12
|
M14 x 1.5
|
14
|
15
|
3.8
|
M 6
|
45
|
|
E 1815/10 x 130
|
|
10
|
130
|
10
|
24
|
29.5
|
16
|
6
|
12
|
M14 x 1.5
|
14
|
15
|
3.8
|
M 6
|
45
|
|
E 1815/10 x 165
|
|
10
|
165
|
10
|
24
|
29.5
|
16
|
6
|
12
|
M14 x 1.5
|
14
|
15
|
3.8
|
M 6
|
45
|
|
E 1815/12 x 100
|
|
12
|
100
|
12
|
26
|
30
|
18
|
8
|
14
|
M16 x 1.5
|
16
|
17
|
3.8
|
M 8
|
55
|
|
E 1815/12 x 140
|
|
12
|
140
|
12
|
26
|
30
|
18
|
8
|
14
|
M16 x 1.5
|
16
|
17
|
3.8
|
M 8
|
55
|
|
E 1815/12 x 180
|
|
12
|
180
|
12
|
26
|
30
|
18
|
8
|
14
|
M16 x 1.5
|
16
|
17
|
3.8
|
M 8
|
55
|
Details
Product description
- Maximum temperature: 180 °C
Advantages
- Increased process reliability through secure locking of the moving plate
- Space-saving installation due to compact design and adjustable length
- The perfect complement to our claw puller E 1809
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now