E 1242
Guiding shoulder screw, g6 tolerance
Items 43
|
|
ADP
|
d1
|
l1
|
SW
|
d2
|
l2
|
d3
|
l3
|
|---|---|---|---|---|---|---|---|---|
|
E 1242/10 x 16
|
|
10
|
16
|
5
|
M 8
|
13
|
16
|
7
|
|
E 1242/10 x 20
|
|
10
|
20
|
5
|
M 8
|
13
|
16
|
7
|
|
E 1242/10 x 25
|
|
10
|
25
|
5
|
M 8
|
13
|
16
|
7
|
|
E 1242/10 x 30
|
|
10
|
30
|
5
|
M 8
|
13
|
16
|
7
|
|
E 1242/10 x 40
|
|
10
|
40
|
5
|
M 8
|
13
|
16
|
7
|
|
E 1242/10 x 50
|
|
10
|
50
|
5
|
M 8
|
13
|
16
|
7
|
|
E 1242/10 x 60
|
|
10
|
60
|
5
|
M 8
|
13
|
16
|
7
|
|
E 1242/10 x 70
|
|
10
|
70
|
5
|
M 8
|
13
|
16
|
7
|
|
E 1242/10 x 80
|
|
10
|
80
|
5
|
M 8
|
13
|
16
|
7
|
|
E 1242/10 x 90
|
|
10
|
90
|
5
|
M 8
|
13
|
16
|
7
|
|
E 1242/10 x 100
|
|
10
|
100
|
5
|
M 8
|
13
|
16
|
7
|
|
E 1242/12 x 20
|
|
12
|
20
|
6
|
M10
|
16
|
18
|
9
|
|
E 1242/12 x 25
|
|
12
|
25
|
6
|
M10
|
16
|
18
|
9
|
|
E 1242/12 x 30
|
|
12
|
30
|
6
|
M10
|
16
|
18
|
9
|
|
E 1242/12 x 40
|
|
12
|
40
|
6
|
M10
|
16
|
18
|
9
|
|
E 1242/12 x 50
|
|
12
|
50
|
6
|
M10
|
16
|
18
|
9
|
|
E 1242/12 x 60
|
|
12
|
60
|
6
|
M10
|
16
|
18
|
9
|
|
E 1242/12 x 70
|
|
12
|
70
|
6
|
M10
|
16
|
18
|
9
|
|
E 1242/12 x 80
|
|
12
|
80
|
6
|
M10
|
16
|
18
|
9
|
|
E 1242/12 x 90
|
|
12
|
90
|
6
|
M10
|
16
|
18
|
9
|
|
E 1242/12 x 100
|
|
12
|
100
|
6
|
M10
|
16
|
18
|
9
|
|
E 1242/12 x 120
|
|
12
|
120
|
6
|
M10
|
16
|
18
|
9
|
|
E 1242/14 x 25
|
|
14
|
25
|
6
|
M10
|
16
|
21
|
9
|
|
E 1242/14 x 30
|
|
14
|
30
|
6
|
M10
|
16
|
21
|
9
|
|
E 1242/14 x 40
|
|
14
|
40
|
6
|
M10
|
16
|
21
|
9
|
|
E 1242/14 x 50
|
|
14
|
50
|
6
|
M10
|
16
|
21
|
9
|
|
E 1242/14 x 60
|
|
14
|
60
|
6
|
M10
|
16
|
21
|
9
|
|
E 1242/14 x 70
|
|
14
|
70
|
6
|
M10
|
16
|
21
|
9
|
|
E 1242/14 x 80
|
|
14
|
80
|
6
|
M10
|
16
|
21
|
9
|
|
E 1242/14 x 90
|
|
14
|
90
|
6
|
M10
|
16
|
21
|
9
|
Details
Product description
- Can be used as a guide bolt with stop
Advantages
- Can be used as a guide bolt with stop
Material
- 1.7131 ≈60 HRC