V 92574
Head electrode, graphite Q60
Items 23
|
|
ADP
|
b2/l2
|
b1
|
l1
|
h1
|
H
|
h2
|
Material
|
|---|---|---|---|---|---|---|---|---|
|
V 92574/15/15 15/30
|
|
15
|
15
|
15
|
30
|
62
|
32
|
Q60
|
|
V 92574/15/15 15/50
|
|
15
|
15
|
15
|
50
|
82
|
32
|
Q60
|
|
V 92574/15/20 20/30
|
|
15
|
20
|
20
|
30
|
62
|
32
|
Q60
|
|
V 92574/15/20 20/50
|
|
15
|
20
|
20
|
50
|
82
|
32
|
Q60
|
|
V 92574/15/25 25/30
|
|
15
|
25
|
25
|
30
|
62
|
32
|
Q60
|
|
V 92574/15/30 30/30
|
|
15
|
30
|
30
|
30
|
62
|
32
|
Q60
|
|
V 92574/15/30 30/50
|
|
15
|
30
|
30
|
50
|
82
|
32
|
Q60
|
|
V 92574/15/35 35/30
|
|
15
|
35
|
35
|
30
|
62
|
32
|
Q60
|
|
V 92574/15/35 35/50
|
|
15
|
35
|
35
|
50
|
82
|
32
|
Q60
|
|
V 92574/15/40 40/30
|
|
15
|
40
|
40
|
30
|
62
|
32
|
Q60
|
|
V 92574/15/40 40/50
|
|
15
|
40
|
40
|
50
|
82
|
32
|
Q60
|
|
V 92574/25/25 25/32
|
|
25
|
25
|
25
|
32
|
72
|
40
|
Q60
|
|
V 92574/25/30 30/32
|
|
25
|
30
|
30
|
32
|
72
|
40
|
Q60
|
|
V 92574/25/30 30/52
|
|
25
|
30
|
30
|
52
|
92
|
40
|
Q60
|
|
V 92574/25/30 30/80
|
|
25
|
30
|
30
|
80
|
120
|
40
|
Q60
|
|
V 92574/25/35 35/32
|
|
25
|
35
|
35
|
32
|
72
|
40
|
Q60
|
|
V 92574/25/35 35/52
|
|
25
|
35
|
35
|
52
|
92
|
40
|
Q60
|
|
V 92574/25/35 35/80
|
|
25
|
35
|
35
|
80
|
120
|
40
|
Q60
|
|
V 92574/25/40 40/32
|
|
25
|
40
|
40
|
32
|
72
|
40
|
Q60
|
|
V 92574/25/40 40/52
|
|
25
|
40
|
40
|
52
|
92
|
40
|
Q60
|
|
V 92574/25/40 40/80
|
|
25
|
40
|
40
|
80
|
120
|
40
|
Q60
|
|
V 92574/25/50 50/52
|
|
25
|
50
|
50
|
52
|
92
|
40
|
Q60
|
|
V 92574/25/50 50/80
|
|
25
|
50
|
50
|
80
|
120
|
40
|
Q60
|
Details
Material
- Graphite Q60
Technical tip
Graphite grades
All Meusburger graphite grades were especially developed for EDM, which guarantees a consistent quality and good machinability.
Q70
- Achievable surface quality from VDI 27 (2.2 μmRa) to VDI 24 (1.6 μmRa), depending on machine technology
- Low electrode wear
- Good surface
- Fast EDM process
Q60
- For surfaces of VDI 22 (1.26 μmRa)
- Ideal for high-quality finishing
- For highly detailed shapes
- Good surface with good material removal rate
Q40
- For surfaces of VDI 20 (1.0 μmRa)
- Complex electrodes with fine contours
- Low electrode wear with good removal rate
- For very demanding surface qualities
Here you can configure the product according to your needs.
Start configuratorRecommended for you