Items 2

ADP
Pcs./PU
Contents
Package
VBC 4M54/ 1/ 20
1
20ml
Tube
VBC 4M54/ 6/ 20
6
20ml
Tube

Details

Product description

Gel-like single-component adhesive for easy bonding primarily of plastics such as EPDM and Viton, but also of metals and porous materials. The solvent-free instant adhesive fixes the adhering components in seconds and hardens very quickly forming a high strength and heat resistant bond.

Advantages

  • Paste-like consistency enables optimum gap bridging
  • High strength and heat resistant bonding
  • Resistant against chemical influences
  • Very fast curing

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
transparent
Test procedure:
DIN ISO 2049
Maximum temperature
Value:
120 °C
Test procedure:
     
Basis
Value:
ethyl cyanoacrylate
Test procedure:
     
Density
Value:
1.1 g/cm³
Test procedure:
DIN EN 524
Maximum gap
Value:
0.30 mm
Test procedure:
     
Viscosity
Value:
40.000 mPas/thix
Test procedure:
Brookfield (25 °C)
Tensile shear strength
Value:
20-22 N/mm²
Test procedure:
at 40 to 60% humidity, on steel
Curing time for full strength
Value:
20 h
Test procedure:
at 40 to 60% humidity, on steel
Curing time for fixture
Value:
8-15 s
Test procedure:
at 40 to 60% humidity, on steel
Curing time for functional strength
Value:
30 min
Test procedure:
at 40 to 60% humidity, on steel

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart