Items 3

ADP
Pcs./PU
Contents
Package
VBA 6M48/ 1/ 50
1
50ml
Bottle
VBA 6M48/ 6/ 50
6
50ml
Bottle
VBA 6M48/12/ 50
12
50ml
Bottle

Details

Product description

High strength, anaerobic one-part adhesive for glueing in metallic bushes and bearings that are subject to high stress. The adhesive is solvent-free, heat resistant and resistant to chemicals. After the setting process is completed, it forms a high strength bond in the gap ensuring that the components - even if they are from passive materials - are permanently fixed.

Advantages

  • Permanent bond that can be removed only when subject to high temperatures
  • For threads up to M20 and gaps of up to 0.15 mm
  • High resistance to chemicals
  • Vibration and impact resistant
  • Can be used on passive materials

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
Green
Test procedure:
DIN ISO 2049
Maximum temperature
Value:
175 °C
Test procedure:
     
Basis
Value:
dimethacrylate ester
Test procedure:
     
Density
Value:
1.1 g/cm³
Test procedure:
DIN EN 524
Maximum gap
Value:
0.15 mm
Test procedure:
     
Curing time for full strength
Value:
6 h
Test procedure:
at room temperature, on steel
Residual torque
Value:
60 Nm
Test procedure:
DIN EN 15865
Curing time for functional strength
Value:
1-2 h
Test procedure:
at room temperature, on steel
Maximum thread diameter
Value:
M20
Test procedure:
     
Curing time for fixture
Value:
1-7 min
Test procedure:
at room temperature, on steel
Strength
Value:
high strength
Test procedure:
    
Breakaway torque
Value:
48 Nm
Test procedure:
DIN EN 15865 (without preload)
Compression shear strength
Value:
34 N/mm²
Test procedure:
DIN EN 15337
Viscosity
Value:
500 mPas
Test procedure:
Brookfield (25 °C)

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart