Items 1

ADP
Contents
Package
VBA 2M70/ 1/ 50
50ml
Bottle

Details

Product description

High strength, anaerobic one-part adhesive for locking and sealing metallic screw joints that are subject to high stress and don‘t have to be disassembled using manual tools. After the setting process inside the thread is completed, the solvent-free adhesive will permanently protect the joint against loosening and rust.

Advantages

  • For threads up to M20 and gaps of up to 0.15 mm
  • High temperature required for disassembly
  • Vibration and impact resistant
  • Can be used on passive materials
  • No labelling required

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
Green
Test procedure:
DIN ISO 2049
Maximum temperature
Value:
150 °C
Test procedure:
     
Basis
Value:
dimethacrylate ester
Test procedure:
     
Density
Value:
1.1 g/cm³
Test procedure:
DIN EN 524
Maximum gap
Value:
0.15 mm
Test procedure:
     
Curing time for full strength
Value:
8 h
Test procedure:
at room temperature, on steel
Residual torque
Value:
43 Nm
Test procedure:
DIN EN 15865
Curing time for functional strength
Value:
2-4 h
Test procedure:
at room temperature, on steel
Maximum thread diameter
Value:
M20
Test procedure:
     
Curing time for fixture
Value:
2-10 min
Test procedure:
at room temperature, on steel
Strength
Value:
high strength
Test procedure:
    
Breakaway torque
Value:
36 Nm
Test procedure:
DIN EN 15865 (without preload)
Compression shear strength
Value:
25 N/mm²
Test procedure:
DIN EN 15337
Viscosity
Value:
500 mPas
Test procedure:
Brookfield (25 °C)

Define product

Choose the desired attributes to add an item to the shopping cart.

VBA 2M70/ 1/ 50 Threadlocker, high strength Product single image

VBA 2M70/ 1/ 50

Threadlocker, high strength

pcs.
You cannot order fewer than 1 pcs. of this item. You cannot order more than 10000 pcs.. The quantity is set to '0', so this item will not be included in further steps.
Available from stock

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.