V 76503
Polishing brushes
Items 49
|
|
ADP
|
Shape
|
d1
|
l1
|
d2
|
d
|
l
|
l2
|
Pieces per packing unit
|
|---|---|---|---|---|---|---|---|---|---|
|
V 76503/ P01/ 4x 9
|
|
Chungking brush, black
|
4
|
9
|
- | - |
46
|
- |
10
|
|
V 76503/ P02/ 4x 9
|
|
Chungking brush, white
|
4
|
9
|
- | - |
46
|
- |
10
|
|
V 76503/ P04/ 4x 9
|
|
Brush, goat hair
|
4
|
9
|
- | - |
46
|
- |
10
|
|
V 76503/ P08/ 4x 9
|
|
Brush, nylon
|
4
|
9
|
- | - |
46
|
- |
10
|
|
V 76503/ P10/ 4x 9/0,08
|
|
Brass brush
|
4
|
9
|
0.08
|
- |
46
|
- |
10
|
|
V 76503/ P10/ 4x 9/0,12
|
|
Brass brush
|
4
|
9
|
0.12
|
- |
46
|
- |
10
|
|
V 76503/ P20/ 4x 9/0,08
|
|
Steel brush
|
4
|
9
|
0.08
|
- |
46
|
- |
10
|
|
V 76503/ P20/ 4x 9/0,10
|
|
Steel brush
|
4
|
9
|
0.1
|
- |
46
|
- |
10
|
|
V 76503/ R01/21x1
|
|
Wheel, Chungking, black
|
21
|
1
|
- | - |
42
|
- |
10
|
|
V 76503/ R01/25x1
|
|
Wheel, Chungking, black
|
25
|
1
|
- | - |
42
|
- |
10
|
|
V 76503/ R01/32x1
|
|
Wheel, Chungking, black
|
32
|
1
|
- | - |
42
|
- |
10
|
|
V 76503/ R04/25x1
|
|
Wheel, goat hair
|
25
|
1
|
- | - |
42
|
- |
10
|
|
V 76503/ R04/32x1
|
|
Wheel, goat hair
|
32
|
1
|
- | - |
42
|
- |
10
|
|
V 76503/ R08/25x1
|
|
Wheel, nylon
|
25
|
1
|
- | - |
42
|
- |
10
|
|
V 76503/ R08/32x1
|
|
Wheel, nylon
|
32
|
1
|
- | - |
42
|
- |
10
|
|
V 76503/ R10/21x2/0,08
|
|
Wheel, brass
|
21
|
2
|
0.08
|
- |
42
|
- |
10
|
|
V 76503/ R10/21x2/0,10
|
|
Wheel, brass
|
21
|
2
|
0.1
|
- |
42
|
- |
10
|
|
V 76503/ R10/25x2/0,08
|
|
Wheel, brass
|
25
|
2
|
0.08
|
- |
42
|
- |
10
|
|
V 76503/ R10/25x2/0,10
|
|
Wheel, brass
|
25
|
2
|
0.1
|
- |
42
|
- |
10
|
|
V 76503/ R10/32x2/0,08
|
|
Wheel, brass
|
32
|
2
|
0.08
|
- |
42
|
- |
10
|
|
V 76503/ R10/32x2/0,10
|
|
Wheel, brass
|
32
|
2
|
0.1
|
- |
42
|
- |
10
|
|
V 76503/ R20/21x2/0,08
|
|
Wheel, steel
|
21
|
2
|
0.08
|
- |
42
|
- |
10
|
|
V 76503/ R20/21x2/0,10
|
|
Wheel, steel
|
21
|
2
|
0.1
|
- |
42
|
- |
10
|
|
V 76503/ R20/25x2/0,08
|
|
Wheel, steel
|
25
|
2
|
0.08
|
- |
42
|
- |
10
|
|
V 76503/ R20/32x2/0,08
|
|
Wheel, steel
|
32
|
2
|
0.08
|
- |
42
|
- |
10
|
|
V 76503/ R20/32x2/0,10
|
|
Wheel, steel
|
32
|
2
|
0.1
|
- |
42
|
- |
10
|
|
V 76503/ R30/21x2/0,08
|
|
Wheel, stainless steel
|
21
|
2
|
0.08
|
- |
42
|
- |
10
|
|
V 76503/ R30/21x2/0,10
|
|
Wheel, stainless steel
|
21
|
2
|
0.1
|
- |
42
|
- |
10
|
|
V 76503/ R30/32x2/0,08
|
|
Wheel, stainless steel
|
32
|
2
|
0.08
|
- |
42
|
- |
10
|
|
V 76503/ R30/32x2/0,10
|
|
Wheel, stainless steel
|
32
|
2
|
0.1
|
- |
42
|
- |
10
|
Details
Product description
- For polishing, scale removal, deburring
- Shank ø 3 mm
Technical tip
Chungking, black/white
Chungking, black/white
Goat hair
Goat hair
Nylon
Nylon
Brass
Brass
Steel
Steel
Stainless steel
Stainless steel
Recommended for you