V 74620
Ceramic fibre stone, NEW Super Stone, flat
Items 266
|
|
ADP
|
s
|
b
|
l
|
Grit
|
Pieces per packing unit
|
Colour
|
|---|---|---|---|---|---|---|---|
|
V 74620/ 0,5x0,5/ 50/ 120
|
|
0.5
|
0.5
|
50
|
120
|
1
|
|
|
V 74620/ 0,5x0,5/ 50/ 120/Set-10
|
|
0.5
|
0.5
|
50
|
120
|
10
|
|
|
V 74620/ 0,5x0,5/ 50/ 180
|
|
0.5
|
0.5
|
50
|
180
|
1
|
|
|
V 74620/ 0,5x0,5/ 50/ 180/Set-10
|
|
0.5
|
0.5
|
50
|
180
|
10
|
|
|
V 74620/ 0,5x0,5/ 50/ 300
|
|
0.5
|
0.5
|
50
|
300
|
1
|
|
|
V 74620/ 0,5x0,5/ 50/ 300/Set-10
|
|
0.5
|
0.5
|
50
|
300
|
10
|
|
|
V 74620/ 0,5x0,5/ 50/ 400
|
|
0.5
|
0.5
|
50
|
400
|
1
|
|
|
V 74620/ 0,5x0,5/ 50/ 400/Set-10
|
|
0.5
|
0.5
|
50
|
400
|
10
|
|
|
V 74620/ 0,5x0,5/ 50/ 600
|
|
0.5
|
0.5
|
50
|
600
|
1
|
|
|
V 74620/ 0,5x0,5/ 50/ 600/Set-10
|
|
0.5
|
0.5
|
50
|
600
|
10
|
|
|
V 74620/ 0,5x0,5/ 50/ 800
|
|
0.5
|
0.5
|
50
|
800
|
1
|
|
|
V 74620/ 0,5x0,5/ 50/ 800/Set-10
|
|
0.5
|
0.5
|
50
|
800
|
10
|
|
|
V 74620/ 0,5x0,5/ 50/1000
|
|
0.5
|
0.5
|
50
|
1000
|
1
|
|
|
V 74620/ 0,5x0,5/ 50/1000/Set-10
|
|
0.5
|
0.5
|
50
|
1000
|
10
|
|
|
V 74620/ 0,5x0,5/ 50/1200
|
|
0.5
|
0.5
|
50
|
1200
|
1
|
|
|
V 74620/ 0,5x0,5/ 50/1200/Set-10
|
|
0.5
|
0.5
|
50
|
1200
|
10
|
|
|
V 74620/ 0,5x 2/100/1500
|
|
0.5
|
2
|
100
|
1500
|
1
|
|
|
V 74620/ 0,5x 2/100/2000
|
|
0.5
|
2
|
100
|
2000
|
1
|
|
|
V 74620/ 0,5x 2/100/3000
|
|
0.5
|
2
|
100
|
3000
|
1
|
|
|
V 74620/ 0,5x 4/100/ 120
|
|
0.5
|
4
|
100
|
120
|
1
|
|
|
V 74620/ 0,5x 4/100/ 120/Set-10
|
|
0.5
|
4
|
100
|
120
|
10
|
|
|
V 74620/ 0,5x 4/100/ 180
|
|
0.5
|
4
|
100
|
180
|
1
|
|
|
V 74620/ 0,5x 4/100/ 180/Set-10
|
|
0.5
|
4
|
100
|
180
|
10
|
|
|
V 74620/ 0,5x 4/100/ 300
|
|
0.5
|
4
|
100
|
300
|
1
|
|
|
V 74620/ 0,5x 4/100/ 300/Set-10
|
|
0.5
|
4
|
100
|
300
|
10
|
|
|
V 74620/ 0,5x 4/100/ 400
|
|
0.5
|
4
|
100
|
400
|
1
|
|
|
V 74620/ 0,5x 4/100/ 400/Set-10
|
|
0.5
|
4
|
100
|
400
|
10
|
|
|
V 74620/ 0,5x 4/100/ 600
|
|
0.5
|
4
|
100
|
600
|
1
|
|
|
V 74620/ 0,5x 4/100/ 600/Set-10
|
|
0.5
|
4
|
100
|
600
|
10
|
|
|
V 74620/ 0,5x 4/100/ 800
|
|
0.5
|
4
|
100
|
800
|
1
|
|
Details
Product description
- Especially for small and very small surfaces, crosspieces and complex contours
- For hardened and unhardened tool steels
- For removing EDM scale
- High resistance to fractures
Application
- Cuts on the front end only; when combined with diamond compound, cutting from the side is also possible
- Ideally suited for ultrasonic polishing systems
- If possible, cut to length with a diamond cutting wheel and then hone the front end with a fine diamond file
Documents
Accessories
Recommended for you