V 74330
Steel file, needle, premium
Items 20
|
|
ADP
|
Shape
|
l
|
Cut
|
Pieces per packing unit
|
l1
|
d3
|
|---|---|---|---|---|---|---|---|
|
V 74330/01/160/0/Set-3
|
|
01
|
160
|
0
|
3
|
80
|
3.2
|
|
V 74330/01/160/1/Set-3
|
|
01
|
160
|
1
|
3
|
80
|
3.2
|
|
V 74330/01/160/2/Set-3
|
|
01
|
160
|
2
|
3
|
80
|
3.2
|
|
V 74330/02/160/1/Set-3
|
|
02
|
160
|
1
|
3
|
80
|
3.2
|
|
V 74330/02/160/2/Set-3
|
|
02
|
160
|
2
|
3
|
80
|
3.2
|
|
V 74330/03/160/0/Set-3
|
|
03
|
160
|
0
|
3
|
80
|
3
|
|
V 74330/03/160/1/Set-3
|
|
03
|
160
|
1
|
3
|
80
|
3
|
|
V 74330/03/160/2/Set-3
|
|
03
|
160
|
2
|
3
|
80
|
3
|
|
V 74330/05/160/1/Set-3
|
|
05
|
160
|
1
|
3
|
80
|
3.2
|
|
V 74330/05/160/2/Set-3
|
|
05
|
160
|
2
|
3
|
80
|
3.2
|
|
V 74330/01/160/0
|
|
01
|
160
|
0
|
1
|
80
|
3.2
|
|
V 74330/01/160/1
|
|
01
|
160
|
1
|
1
|
80
|
3.2
|
|
V 74330/01/160/2
|
|
01
|
160
|
2
|
1
|
80
|
3.2
|
|
V 74330/02/160/1
|
|
02
|
160
|
1
|
1
|
80
|
3.2
|
|
V 74330/02/160/2
|
|
02
|
160
|
2
|
1
|
80
|
3.2
|
|
V 74330/03/160/0
|
|
03
|
160
|
0
|
1
|
80
|
3
|
|
V 74330/03/160/1
|
|
03
|
160
|
1
|
1
|
80
|
3
|
|
V 74330/03/160/2
|
|
03
|
160
|
2
|
1
|
80
|
3
|
|
V 74330/05/160/1
|
|
05
|
160
|
1
|
1
|
80
|
3.2
|
|
V 74330/05/160/2
|
|
05
|
160
|
2
|
1
|
80
|
3.2
|
Details
Product description
- Swiss precision file
- Suitable for different geometries
- High wear resistance (66 HRC)
- High file performance on tool steel
Documents
Accessories
Recommended for you