V 72628
Diamond mounted points, D54
Items 23
|
|
ADP
|
Shape
|
d1
|
Angle
|
l1
|
l
|
r
|
d3
|
|---|---|---|---|---|---|---|---|---|
|
V 72628/ A1/ 1,0x 8
|
|
Cylinder
|
1
|
- |
8
|
45
|
- |
3
|
|
V 72628/ A1/ 1,5x 8
|
|
Cylinder
|
1.5
|
- |
8
|
45
|
- |
3
|
|
V 72628/ A1/ 2,0x 8
|
|
Cylinder
|
2
|
- |
8
|
45
|
- |
3
|
|
V 72628/ A1/ 2,5x 8
|
|
Cylinder
|
2.5
|
- |
8
|
45
|
- |
3
|
|
V 72628/ A1/ 3,0x10
|
|
Cylinder
|
3
|
- |
10
|
45
|
- |
3
|
|
V 72628/ A1/ 3,5x10
|
|
Cylinder
|
3.5
|
- |
10
|
45
|
- |
3
|
|
V 72628/ A3/ 3,0x10
|
|
Cylinder, ball nose
|
3
|
- |
10
|
45
|
- |
3
|
|
V 72628/ E1/ 3,0x10
|
|
Inverted cone
|
3
|
- |
10
|
45
|
- |
3
|
|
V 72628/ G3/ 1,5x12
|
|
Cone, pointed nose
|
1.5
|
- |
12
|
45
|
0.3
|
3
|
|
V 72628/ G3/ 2,0x12
|
|
Cone, pointed nose
|
2
|
- |
12
|
45
|
0.5
|
3
|
|
V 72628/ G3/ 3,0x14
|
|
Cone, pointed nose
|
3
|
- |
14
|
45
|
0.75
|
3
|
|
V 72628/ G3/ 7,0x12
|
|
Cone, pointed nose
|
- |
7
|
12
|
45
|
- |
3
|
|
V 72628/ G3/10,0x15
|
|
Cone, pointed nose
|
- |
10
|
15
|
45
|
- |
3
|
|
V 72628/ J1/ 1,0
|
|
Ball
|
1
|
- | - |
45
|
- |
3
|
|
V 72628/ J1/ 1,5
|
|
Ball
|
1.5
|
- | - |
45
|
- |
3
|
|
V 72628/ J1/ 2,0
|
|
Ball
|
2
|
- | - |
45
|
- |
3
|
|
V 72628/ J1/ 2,5
|
|
Ball
|
2.5
|
- | - |
45
|
- |
3
|
|
V 72628/ J1/ 3,0
|
|
Ball
|
3
|
- | - |
45
|
- |
3
|
|
V 72628/ L1/ 2,0x10
|
|
Tree pointed nose
|
2
|
- |
10
|
45
|
- |
3
|
|
V 72628/ L1/ 3,0x10
|
|
Tree pointed nose
|
3
|
- |
10
|
45
|
- |
3
|
|
V 72628/ L1/ 4,0x10
|
|
Tree pointed nose
|
4
|
- |
10
|
45
|
- |
3
|
|
V 72628/ L1/ 3,0x15
|
|
Tree pointed nose
|
3
|
- |
15
|
45
|
- |
3
|
|
V 72628/ M3/ 3,0x 6
|
|
Flame
|
3
|
- |
6
|
45
|
- |
3
|
Details
Product description
- Shank ø3 mm
- D54 diamond grit
- Galvanic bond
- Very fine material removal
Documents
Recommended for you