V 72623
Diamond mounted points
Items 31
|
|
ADP
|
Shape
|
Diameter
|
Angle
|
l1
|
l
|
r
|
d3
|
|---|---|---|---|---|---|---|---|---|
|
V 72623/ A1/ 1,0x 8
|
|
Cylinder
|
1
|
- |
8
|
45
|
- |
3
|
|
V 72623/ A1/ 1,5x 8
|
|
Cylinder
|
1.5
|
- |
8
|
45
|
- |
3
|
|
V 72623/ A1/ 2,0x 8
|
|
Cylinder
|
2
|
- |
8
|
45
|
- |
3
|
|
V 72623/ A1/ 2,5x 8
|
|
Cylinder
|
2.5
|
- |
8
|
45
|
- |
3
|
|
V 72623/ A1/ 3,0x10
|
|
Cylinder
|
3
|
- |
10
|
45
|
- |
3
|
|
V 72623/ A1/ 3,5x10
|
|
Cylinder
|
3.5
|
- |
10
|
45
|
- |
3
|
|
V 72623/ A3/ 1,0x 8
|
|
Cylinder, ball nose
|
1
|
- |
8
|
45
|
- |
3
|
|
V 72623/ A3/ 1,5x 8
|
|
Cylinder, ball nose
|
1.5
|
- |
8
|
45
|
- |
3
|
|
V 72623/ A3/ 2,0x 8
|
|
Cylinder, ball nose
|
2
|
- |
8
|
45
|
- |
3
|
|
V 72623/ A3/ 2,5x 8
|
|
Cylinder, ball nose
|
2.5
|
- |
8
|
45
|
- |
3
|
|
V 72623/ A3/ 3,0x10
|
|
Cylinder, ball nose
|
3
|
- |
10
|
45
|
- |
3
|
|
V 72623/ A3/ 3,5x10
|
|
Cylinder, ball nose
|
3.5
|
- |
10
|
45
|
- |
3
|
|
V 72623/ E1/ 3,0x10
|
|
Inverted cone
|
3
|
- |
10
|
45
|
- |
3
|
|
V 72623/ G3/ 1,5x12
|
|
Cone, pointed nose
|
1.5
|
- |
12
|
45
|
0.3
|
3
|
|
V 72623/ G3/ 2,0x12
|
|
Cone, pointed nose
|
2
|
- |
12
|
45
|
0.5
|
3
|
|
V 72623/ G3/ 3,0x14
|
|
Cone, pointed nose
|
3
|
- |
14
|
45
|
0.75
|
3
|
|
V 72623/ G3/ 7,0x12
|
|
Cone, pointed nose
|
- |
7
|
12
|
45
|
- |
3
|
|
V 72623/ G3/10,0x15
|
|
Cone, pointed nose
|
- |
10
|
15
|
45
|
- |
3
|
|
V 72623/ G8/ 2,0x10
|
|
Rounded cone
|
2
|
- |
10
|
45
|
- |
3
|
|
V 72623/ G8/ 3,0x10
|
|
Rounded cone
|
3
|
- |
10
|
45
|
- |
3
|
|
V 72623/ J1/ 1,0
|
|
Ball
|
1
|
- |
1
|
45
|
- |
3
|
|
V 72623/ J1/ 1,5
|
|
Ball
|
1.5
|
- |
1.5
|
45
|
- |
3
|
|
V 72623/ J1/ 2,0
|
|
Ball
|
2
|
- |
2
|
45
|
- |
3
|
|
V 72623/ J1/ 2,5
|
|
Ball
|
2.5
|
- |
2.5
|
45
|
- |
3
|
|
V 72623/ J1/ 3,0
|
|
Ball
|
3
|
- |
3
|
45
|
- |
3
|
|
V 72623/ L1/ 2,0x10
|
|
Tree pointed nose
|
2
|
- |
10
|
45
|
- |
3
|
|
V 72623/ L1/ 3,0x10
|
|
Tree pointed nose
|
3
|
- |
10
|
45
|
- |
3
|
|
V 72623/ L1/ 4,0x10
|
|
Tree pointed nose
|
4
|
- |
10
|
45
|
- |
3
|
|
V 72623/ L1/ 3,0x15
|
|
Tree pointed nose
|
3
|
- |
15
|
45
|
- |
3
|
|
V 72623/ M3/ 3,0x5
|
|
Flame
|
3
|
- |
5
|
45
|
- |
3
|
Details
Product description
- Shank ø3 mm
- Diamond grit D126
- Galvanic bond
- Fine material removal for smooth surfaces
Application
- Work with the lowest contact pressure possible
- Fix as shortly as possible
- Recommended speed 30,000-70,000 min-1
Documents
Recommended for you