V 72453
Special aluminium oxide (NDW) mounted points, hard bond, shank Ø 3
Items 16
|
|
ADP
|
Shape
|
d1
|
l1
|
Grit
|
l
|
d3
|
Pieces per packing unit
|
|---|---|---|---|---|---|---|---|---|
|
V 72453/ A1/ 3x 6/100
|
|
Cylinder
|
3
|
6
|
100
|
36
|
3
|
10
|
|
V 72453/ A1/ 3x 6/100-L
|
|
Cylinder
|
3
|
6
|
100
|
56
|
3
|
10
|
|
V 72453/ A1/ 4x 8/100
|
|
Cylinder
|
4
|
8
|
100
|
38
|
3
|
10
|
|
V 72453/ A1/ 6x10/100
|
|
Cylinder
|
6
|
10
|
100
|
40
|
3
|
10
|
|
V 72453/ A1/ 6x10/100-L
|
|
Cylinder
|
6
|
10
|
100
|
60
|
3
|
10
|
|
V 72453/ A1/ 8x10/100
|
|
Cylinder
|
8
|
10
|
100
|
40
|
3
|
10
|
|
V 72453/ A1/10x13/100
|
|
Cylinder
|
10
|
13
|
100
|
43
|
3
|
10
|
|
V 72453/ A3/10x13/100
|
|
Cylinder, ball nose
|
10
|
13
|
100
|
43
|
3
|
10
|
|
V 72453/ J1/ 4/100
|
|
Ball
|
4
|
- |
100
|
34
|
3
|
10
|
|
V 72453/ J1/ 4/100-L
|
|
Ball
|
4
|
- |
100
|
54
|
3
|
10
|
|
V 72453/ J1/ 6/100
|
|
Ball
|
6
|
- |
100
|
36
|
3
|
10
|
|
V 72453/ J1/ 6/100-L
|
|
Ball
|
6
|
- |
100
|
56
|
3
|
10
|
|
V 72453/ J1/ 8/100
|
|
Ball
|
8
|
- |
100
|
38
|
3
|
10
|
|
V 72453/ J1/ 8/100-L
|
|
Ball
|
8
|
- |
100
|
58
|
3
|
10
|
|
V 72453/ L1/ 5x10/100
|
|
Tree pointed nose
|
5
|
10
|
100
|
40
|
3
|
10
|
|
V 72453/ L1/ 8x10/100
|
|
Tree pointed nose
|
8
|
10
|
100
|
40
|
3
|
10
|
Details
Product description
- Shank ø3 mm
- Hard ceramic bond ensuring high dimensional stability
- Made from a mixture of brown, dark red and white monocrystalline aluminium oxide
- Excellent cutting performance
- Especially suitable for tool steel and for alloyed and pre-toughened steel
Documents
Recommended for you