V 72442
Aluminium oxide mounted points, medium bond, shank Ø 6
Items 19
|
|
ADP
|
Shape
|
d1
|
l1
|
Grit
|
d3
|
Pieces per packing unit
|
|---|---|---|---|---|---|---|---|
|
V 72442/ A1/ 8x10/ 60
|
|
Cylinder
|
8
|
10
|
60
|
6
|
10
|
|
V 72442/ A1/10x13/ 60
|
|
Cylinder
|
10
|
13
|
60
|
6
|
10
|
|
V 72442/ A1/13x13/ 46
|
|
Cylinder
|
13
|
13
|
46
|
6
|
10
|
|
V 72442/ A1/16x20/ 46
|
|
Cylinder
|
16
|
20
|
46
|
6
|
10
|
|
V 72442/ A1/20x20/ 36
|
|
Cylinder
|
20
|
20
|
36
|
6
|
10
|
|
V 72442/ C1/13x 3/ 80
|
|
Wheel
|
13
|
3
|
80
|
6
|
10
|
|
V 72442/ C1/16x 4/ 60
|
|
Wheel
|
16
|
4
|
60
|
6
|
10
|
|
V 72442/ C1/20x 6/ 60
|
|
Wheel
|
20
|
6
|
60
|
6
|
10
|
|
V 72442/ C1/25x 6/ 60
|
|
Wheel
|
25
|
6
|
60
|
6
|
10
|
|
V 72442/ E1/20x20/ 60
|
|
Inverted cone
|
20
|
20
|
60
|
6
|
10
|
|
V 72442/ G1/16x32/ 46
|
|
Cone
|
16
|
32
|
46
|
6
|
10
|
|
V 72442/ G1/20x32/ 36
|
|
Cone
|
20
|
32
|
36
|
6
|
10
|
|
V 72442/ J1/ 8/ 60
|
|
Ball
|
8
|
- |
60
|
6
|
10
|
|
V 72442/ J1/10/ 60
|
|
Ball
|
10
|
- |
60
|
6
|
10
|
|
V 72442/ J1/13/ 46
|
|
Ball
|
13
|
- |
46
|
6
|
10
|
|
V 72442/ L1/ 5x10/ 80
|
|
Tree pointed nose
|
5
|
10
|
80
|
6
|
10
|
|
V 72442/ L1/ 8x16/ 60
|
|
Tree pointed nose
|
8
|
16
|
60
|
6
|
10
|
|
V 72442/ L1/10x20/ 60
|
|
Tree pointed nose
|
10
|
20
|
60
|
6
|
10
|
|
V 72442/ L1/13x20/ 46
|
|
Tree pointed nose
|
13
|
20
|
46
|
6
|
10
|
Details
Product description
- Shank ø 6 mm
- Pink aluminium oxide
- Ceramic bond, medium
- High material removal rate
- For cast steel and for alloyed and pre-toughened steel
Documents
Recommended for you