V 72246
Solid carbide rotary burr, fine cut, shank ø 3
Items 7
|
|
ADP
|
Shape
|
d1
|
l1
|
l
|
d3
|
|---|---|---|---|---|---|---|
|
V 72246/ A1/ 6,0x13,0
|
|
Cylinder
|
6
|
13
|
43
|
3
|
|
V 72246/ A2/ 6,0x13,0
|
|
Cylinder, cross lines
|
6
|
13
|
43
|
3
|
|
V 72246/ E2/ 6,0x 6,0
|
|
Inverted cone
|
6
|
6
|
36
|
3
|
|
V 72246/ G3/ 6,0x13,0
|
|
Cone, pointed nose
|
6
|
13
|
43
|
3
|
|
V 72246/ J1/ 6,0
|
|
Ball
|
6
|
- |
35
|
3
|
|
V 72246/ L2/ 6,0x13,0
|
|
Tree, ball nose
|
6
|
13
|
43
|
3
|
|
V 72246/M4/ 6,0x10,0
|
|
Drop
|
6
|
10
|
40
|
3
|
Details
Product description
- For pre-toughened and hardened steel < 54 HRC and for chrome steel
- Shank ø 3 mm
Recommended for you