V 72244
Solid carbide rotary burr, cross cut, shank ø 3, premium
Items 8
|
|
ADP
|
Shape
|
Diameter
|
l1
|
l
|
d3
|
|---|---|---|---|---|---|---|
|
V 72244/ A1/ 6,0x13,0
|
|
Cylinder
|
6
|
13
|
43
|
3
|
|
V 72244/ A2/ 6,0x13,0
|
|
Cylinder, cross lines
|
6
|
13
|
43
|
3
|
|
V 72244/ A3/ 6,0x14,0
|
|
Cylinder, ball nose
|
6
|
14
|
43
|
3
|
|
V 72244/ E1/ 6,0x 6,0
|
|
Inverted cone
|
6
|
6
|
36
|
3
|
|
V 72244/G3/ 6,0x13,0
|
|
Cone, pointed nose
|
6
|
13
|
43
|
3
|
|
V 72244/ J1/ 6,0
|
|
Ball
|
6
|
- |
35
|
3
|
|
V 72244/ L2/ 6,0x13,0
|
|
Tree, ball nose
|
6
|
13
|
43
|
3
|
|
V 72244/M4/ 6,0x10,0
|
|
Drop
|
6
|
10
|
40
|
3
|
Details
Product description
- Shank ø 3 mm
- Long life
- High cutting edge stability
- For pre-toughened and hardened steel < 54 HRC and chrome steel
Recommended for you