V 72223
Solid carbide mini rotary burr, cross cut, shank ø 3
Items 18
|
|
ADP
|
d1
|
l1
|
Shape
|
l
|
d3
|
|---|---|---|---|---|---|---|
|
V 72223/ A1/ 1,5x 6,0
|
|
1.5
|
6
|
Cylinder
|
38
|
3
|
|
V 72223/ A1/ 3,0x14,0
|
|
3
|
14
|
Cylinder
|
38
|
3
|
|
V 72223/ A2/ 2,5x11,0
|
|
2.5
|
11
|
Cylinder, cross lines
|
38
|
3
|
|
V 72223/ A2/ 3,0x14,0
|
|
3
|
14
|
Cylinder, cross lines
|
38
|
3
|
|
V 72223/ A3/ 3,0x14,0
|
|
3
|
14
|
Cylinder, ball nose
|
38
|
3
|
|
V 72223/ A3/ 2,5x14,0
|
|
2.5
|
14
|
Cylinder, ball nose
|
38
|
3
|
|
V 72223/ E1/ 3,0x 4,0
|
|
3
|
4
|
Inverted cone
|
38
|
3
|
|
V 72223/ E2/ 2,5x 3,0
|
|
2.5
|
3
|
Inverted cone
|
38
|
3
|
|
V 72223/ G3/ 3,0x 8,7
|
|
3
|
8.7
|
Cone, pointed nose
|
38
|
3
|
|
V 72223/ G3/ 3,0x11,0
|
|
3
|
11
|
Cone, pointed nose
|
38
|
3
|
|
V 72223/ G3/ 3,0x16,0
|
|
3
|
16
|
Cone, pointed nose
|
38
|
3
|
|
V 72223/ G6/ 3,0x12,0
|
|
3
|
12
|
Cone
|
38
|
3
|
|
V 72223/ J1/ 2,5
|
|
2.5
|
- |
Ball
|
38
|
3
|
|
V 72223/ J1/ 3,0
|
|
3
|
- |
Ball
|
38
|
3
|
|
V 72223/ L1/ 3,0x10,0
|
|
3
|
10
|
Tree pointed nose
|
38
|
3
|
|
V 72223/ L1/ 3,0x12,0
|
|
3
|
12
|
Tree pointed nose
|
38
|
3
|
|
V 72223/ L2/ 3,0x12,0
|
|
3
|
12
|
Tree, ball nose
|
38
|
3
|
|
V 72223/ M3/ 3,0x 6,0
|
|
3
|
6
|
Flame
|
38
|
3
|
Details
Product description
- For pre-toughened and hardened steel < 54 HRC, chrome steel and plastics
- Shank ø3 mm
Recommended for you