GESU 1200
Ultrasonic polisher 45 W
Items 1
| |
ADP
|
P
|
Weight
[kg]
|
Connection
|
Dimensions
|
Stroke range
[µm]
|
Frequency
|
|---|---|---|---|---|---|---|---|
|
GESU 1200/45
|
|
45
|
1.5
|
230 V / 50 Hz
|
161 x 256 x 84
|
40
|
29
|
Details
Product description
- Compact ultrasonic system with 45 W output
- Automatic frequency tuning
- Power adjustable in 21 levels
- For filigree work, the power can be reduced to 20 W by means of a "clamp/unclamp" button
Scope of delivery
- An adequate cable for connection to your mains
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you