WZB 50827
Single-fluted deep hole drill, 40xd
Items 6
|
|
ADP
|
d
|
l
|
l1
|
l3
|
d3
|
|---|---|---|---|---|---|---|
|
WZB 50827/ 6
|
|
6
|
320
|
272
|
48
|
16
|
|
WZB 50827/ 8
|
|
8
|
420
|
372
|
48
|
16
|
|
WZB 50827/10
|
|
10
|
510
|
460
|
50
|
20
|
|
WZB 50827/12
|
|
12
|
600
|
550
|
50
|
20
|
|
WZB 50827/14
|
|
14
|
680
|
630
|
50
|
20
|
|
WZB 50827/16
|
|
16
|
775
|
719
|
56
|
25
|
Application
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Suitable Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Suitable Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- Soldered carbide tip
Material
- TiCN coated
Recommended for you