Items 8

ADP
d
l
d2
d3
MK
Z
WZB 318120/ 8,2
8.2
71
4
6
-
3
WZB 318120/10,2
10.2
80
6
8
-
3
WZB 318120/12,2
12.2
80
8
8
-
3
WZB 318120/15,2
15.2
100
10
12.5
-
3
WZB 318120/16,2
16.2
100
10
12.5
-
3
WZB 318120/18,2
18.2
100
12
12.5
-
3
WZB 318120/22,2
22.2
162
16
-
MK 2
3
WZB 318120/26,2
26.2
162
20
-
MK 2
3

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Suitable

Stainless steel

K

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

N

Perfectly suited

Aluminium and other non-ferrous metals

S

Perfectly suited

Special, super and titanium alloys

H

Not suitable

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Suitable

Stainless steel

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

Perfectly suited

Aluminium and other non-ferrous metals

Perfectly suited

Special, super and titanium alloys

Not suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • Matching the E 2072 Copper blank

Material

  • HSS

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
Loading the configurator is taking longer than expected
Please check your internet connection and try again

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.