WZB 30217
HSS-E drill, long
Items 3
|
|
ADP
|
d
|
l
|
l1
|
|---|---|---|---|---|
|
WZB 30217/ 6
|
|
6
|
260
|
180
|
|
WZB 30217/ 8
|
|
8
|
305
|
210
|
|
WZB 30217/10
|
|
10
|
340
|
235
|
Application
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- High-performance drill with parabolic slot profile
Material
- HSS-E (5% Co), nitrated
Documents
Recommended for you