WZF 121362
Solid carbide rough/finish milling cutter with full radius, short
Items 10
| |
ADP
|
d
|
R
|
Z
|
l
|
l1
|
d3
|
|---|---|---|---|---|---|---|---|
|
WZF 121362/ 0,5
|
|
0.5
|
0.25
|
2
|
38
|
1
|
3
|
|
WZF 121362/ 1
|
|
1
|
0.5
|
2
|
38
|
2
|
3
|
|
WZF 121362/ 2
|
|
2
|
1
|
2
|
57
|
6
|
6
|
|
WZF 121362/ 3
|
|
3
|
1.5
|
2
|
57
|
7
|
6
|
|
WZF 121362/ 4
|
|
4
|
2
|
2
|
57
|
8
|
6
|
|
WZF 121362/ 5
|
|
5
|
2.5
|
2
|
57
|
10
|
6
|
|
WZF 121362/ 6
|
|
6
|
3
|
2
|
57
|
10
|
6
|
|
WZF 121362/ 8
|
|
8
|
4
|
2
|
63
|
16
|
8
|
|
WZF 121362/10
|
|
10
|
5
|
2
|
72
|
19
|
10
|
|
WZF 121362/12
|
|
12
|
6
|
2
|
83
|
22
|
12
|
Application
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- Universal milling cutter with centre cut
Material
- Solid carbide, TiAlSiN multi-layer coated
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now