Items 6

ADP
d
Z
C
l
l1
d2
l2
d3
WZF 11248/ 6
6
4
0.3
57
13
5.5
20
6
WZF 11248/ 8
8
4
0.3
63
19
7.5
26
8
WZF 11248/10
10
4
0.3
72
22
9.2
30
10
WZF 11248/12
12
4
0.5
83
26
11.2
36
12
WZF 11248/16
16
4
0.5
92
32
15
42
16
WZF 11248/20
20
4
0.5
104
38
19
52
20

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Not suitable

Stainless steel

K

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

N

Not suitable

Aluminium and other non-ferrous metals

S

Not suitable

Special, super and titanium alloys

H

Not suitable

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Not suitable

Stainless steel

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

Not suitable

Aluminium and other non-ferrous metals

Not suitable

Special, super and titanium alloys

Not suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • Clearance after the cutting edge
  • High-performance milling cutter with non-uniform pitch and centre cut

Material

  • Solid carbide, TiAlN multi-layer coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.