Isoleringsplader

The simple way to ensure ideal thermal insulation in the mould

The use of insulation boards can both increase production efficiency and save energy.

When plastics are melted

When plastics are melted, temperatures of several hundred degrees Celsius are reached. Here, the insulation boards support the thermal separation of the temperature-controlled mould from the injection moulding machine. In general, the insulation boards are mounted between the mould clamp plate and the machine clamp plate. This prevents unhindered heat transfer to the machine and keeps the heat in the mould. Heat in the machine leads to inaccuracy and unstable processes.

Field of application

The use of insulation boards shortens the heating process of the mould and leads to homogeneous temperature conditions in the production process. By insulating the moulds, less heat and thus energy is released into the surrounding area and machine, saving energy costs.

Parallelism

The greatest precision possible is essential for things to run smoothly when using insulation boards. At Meusburger, the insulation boards are high-precision ground so they have a standard parallelism of 0.02 mm along the entire surface. Thus, the two mould halves can be moved together in unison, which in turn ensures that the split line face closes cleanly and precisely. Mould halves that are not aligned parallel to each other lead to wear on the guiding and centring elements. Even under the high closing force of the injection moulding machine, the insulation boards do not warp thanks to their strength of 330 N/mm² and 600 N/mm².

Hochpräzise geschliffene Wärmeschutzplatte

Outer insulation with the lattice pattern insulation board E 1450

These boards are installed as mould covering outside the mould base so the temperature in the mould can be kept constant. The insulation boards are also optimally matched to the Meusburger standard cavity plates and allow for easy installation. Due to the lattice pattern of the insulation boards, air cushions are formed between the board and the cavity plate. Since air is a very poor conductor of heat, the heat conduction is significantly reduced by the air cushions created. That is how a homogeneous processing temperature can be maintained and even greater energy savings achieved.

Ready-to-use pre-drilled insulation boards

Due to the already drilled holes, dismantling the mould is possible without removing the insulation boards. They are optimally adapted to the standardised Meusburger mould bases and can be quickly used.

Insulation board with holes, F-long, with locating ring hole E 1402

Insulation board with holes, F-cross, with locating ring hole E 1403

Insulation board with holes, F-long, without locating ring hole E 1407

Insulation board with holes, F-cross, without locating ring hole E 1408

Insulation boards according to customer drawing

On request, Meusburger can also custom manufacture the insulation boards completely according to the customer’s drawing. The boards are milled, drilled, labelled and the thickness ground to size exactly according to specifications. Our high-grade, universally usable insulation boards are available in strengths of 330 N/mm² and 600 N/mm² and also in a lattice pattern version.

Technical specifications

E 1400, E 1402, E 1403,E 1405, E 1407, E 1408

E 1420, E 1425, E 1440, E 1442

E 1450
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
Du vil konfigurere et element, der hører til . Efter dine justeringer bedes du kontrollere alle plader og normdele uafhængigt for teknisk kompatibilitet.