New in range: Screw plugs with O-ring seal

Our screw plugs with O-ring seal E 20761 and E 20762 enable fast and reliable sealing without any additional sealant.

Our screw plugs with O-ring seal are suitable for various coolants and offer reliable performance even in demanding conditions. They withstand high temperatures and pressure and can be used without a problem in variothermal processes. They are also available in various materials, so that you can choose the right variation for every application.

Your benefits at a glance

  • Fast and reliable sealing without additional sealant
  • Suitable for hot or cold water or heat transfer oil
  • For temperatures up to 200 °C and pressure up to 100 bar
  • Optimally suited also for variothermal temperature regulation
  • Brass and stainless steel versions available

The new screw plugs in our range

E 20761 Messing prop, med krave og O-ring
Messing prop, med krave og O-ring
E 20762 Rustfri prop, med krave og O-ring
Rustfri prop, med krave og O-ring

You might also be interested in:

Forhåndsvisning af indkøbskurv

CAD-forhåndsvisning

Din indkøbskurv er tom.
Netto i alt
Til indkøbskurv

Vigtig note

Du vil konfigurere et element, der hører til . Efter dine justeringer bedes du kontrollere alle plader og normdele uafhængigt for teknisk kompatibilitet.