备注
图片 | 物料 | 件数 | 单价 | 总价 | 总价,含折扣 | |
---|---|---|---|---|---|---|
|
{{warenkorbItem.produktgruppe.produktname}}{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}
{{attributwertEingabe.attributBezeichnung}}
|
|
{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 | {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 | {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 | |
{{hannexItem.Benennung}}{{hannexItem.Bezeichnung}} |
|
{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 | {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} 欢迎垂询价格 | {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 |
Meusburger 高品质标准件为冲压、塑胶模具以及检具、夹具制造提供可靠的基础。通过系统性、有条理地使用标准件,实现可观的成本节省。在 Meusburger,所有标准件都是经去应力热处理,保证其在加工时不易变形。
Precision cutting and grinding machine
You can benefit from the advantages of standardised die casting components.
In our selected range, you will find numerous components for the demanding requirements of your die casting moulds.
You can benefit from the numerous advantages of standardised die casting components and our over 50 years of experience in working with steel. The extensive range of standard parts, combined with high-quality products in the field of workshop equipment, make us the reliable global partner for making dies, moulds, jigs and fixtures.
We offer high-precision mould bases from high-grade steel that has been heat-treated for stress relief. Due to selected hot-works steels, our mould bases are ideal for use in die casting. There are numerous standard mould sizes up to 996 x 1196 mm, all available from stock. The mould bases are available both in the non drilled version or with pre-drilled guide holes.
Our wide range of plates and bars as well as blocks for eroding are the optimal basis for die casting moulds.
Flat guiding units, standard guiding systems as well as guiding systems for large dies can be found in our wide range of products. The centring and locating rings are perfectly adapted to die casting applications.
In addition to innovative solutions in the field of temperature regulation we also offer components especially designed for die casting, made of steel and stainless steel for highest requirements.
We have ejector pins in different shapes and materials as well as core and contour core pins with a long service life.
Marking stamps for individual marking of plastic parts and high-temperature limit switches for use in die casting.
With an operating temperature of up to 180°C, our hydraulic cylinders are also suitable for versatile applications in die casting.
Our insulation boards offer the best conditions for an ideal thermal insulation of your die casting moulds.
In die casting it is often necessary, to remove the overflow and flash from the cast part and carry out rework. You can trust a strong partner for standardised solutions in die making here too.
We provide high-temperature resistant lubricating and assembly paste as well as high-performance cleaners for uses in die casting.
Meusburger Georg GmbH & Co KG
Kesselstr. 42
6960 Wolfurt | Austria
+43 5574 6706
office@meusburger.com
若您已拥有Meusburger门户的访问数据,请在此登录:
新密码已生成,并将很快被发送至您的收件箱。我们祝您有顺利的一天。