备注
图片 | 物料 | 件数 | 单价 | 总价 | 总价,含折扣 | |
---|---|---|---|---|---|---|
|
{{warenkorbItem.produktgruppe.produktname}}{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}
{{attributwertEingabe.attributBezeichnung}}
|
|
{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 | {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 | {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 | |
{{hannexItem.Benennung}}{{hannexItem.Bezeichnung}} |
|
{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 | {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} 欢迎垂询价格 | {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 |
Meusburger 高品质标准件为冲压、塑胶模具以及检具、夹具制造提供可靠的基础。通过系统性、有条理地使用标准件,实现可观的成本节省。在 Meusburger,所有标准件都是经去应力热处理,保证其在加工时不易变形。
Precision cutting and grinding machine
最高精度及质量是我们的产品特色。
These plates, machined on all sides and heat-treated for stress relief, are suitable for all applications in mould and die making as well as for manufacturing gauges and jigs.
The plates are milled in width and length and segment ground in the thickness. They are available in numerous sizes and materials directly from stock. The resulting short lead time guarantees the customer absolute planning security for all projects. Since we have a total of 18,000m² of storage space to store our heat-treated plates, customers can also save valuable warehouse space.
Our plates are milled to very tight tolerances and with precisely ground thickness.
Material | B / L | P . . |
---|---|---|
1.1730 tool steel 1.2085 tool steel 1.2311 tool steel 1.2312 tool steel 1.2714 HH steel for through hardening, quenched and tempered 1.2738 tool steel 3.4365 aluminium zinc alloy | ≤ 496 | +0.25 +0.20 |
≤ 1196 | +0.35 +0.30 | |
1.2083 steel for through hardening 1.2162 steel for case-hardening 1.2343 / 1.2343 ESR hot-work steel 1.2767 steel for through hardening | ≤ 246 | +0.45 +0.40 |
≤ 346 | +0.55 +0.50 | |
≤ 1196 | +0.65 +0.60 |
In addition to the P-Standard plates, we also offer our customers maximum flexibility with the P-Special plates. With many different versions and dimensions according to customer specifications, customers have the option of ordering plates customised to the respective project. Despite special machining, we guarantee fast delivery even for P-Special plates thanks to our modern machinery.
Meusburger Georg GmbH & Co KG
Kesselstr. 42
6960 Wolfurt | Austria
+43 5574 6706
office@meusburger.com
若您已拥有Meusburger门户的访问数据,请在此登录:
新密码已生成,并将很快被发送至您的收件箱。我们祝您有顺利的一天。