联系我们

周一至周五,8:00至17:00,我们很乐意为您提供服务。点击该链接查找您所在地区的联系人。

总部沃尔富特(Wolfurt)
+43 5574 6706-0

您的联系方式
您的消息:

是的,我同意并接受 数据保护声明一般条款和条件

购物车 {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} 物料   更换购物篮

备注

图片 物料 件数 单价 总价 总价,含折扣
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

请登录,以便继续订购流程。

THYPO power controller

Control temperatures with precision

In industrial production, heating processes play a very important role, especially with electric heaters.

With THYPO, PSG offers modular multi loop power controllers for electrical resistive loads such as heater bands, heating cartridges, air heating elements, ceramic infrared heaters, quartz infrared heaters, infrared lamps and thermal expanding bolts.

In contrast to mechanical circuit breakers, the non-contact, wear-free electronic switches used in THYPO can control the heating elements with high switching frequency.

Important areas of application

THYPO can be used wherever resistive loads have to be switched.
This makes THYPO ideal for heating, melting, drying, hardening or heat treating in many industrial processes.

  • Plastic and packaging industry
  • Glass industry
  • Air conditioning and heating technology
  • Drying processes
  • Industrial heating processes
  • Chemical industry
  • Furnace construction

How you benefit

  • Space-saving integration in control cabinet
  • One system for a wide range of applications
  • Reduction of installation and operating costs
  • Diagnosis Accurate and simple device diagnosis
  • Functional range integrated as standard - no additional options

The main features

Modular and expandable

THYPO has a modular design. The heart of the system is the communication module CI. This communicates via the system bus with the TP power controller modules, which are available in different versions. Due to the modular design, the system can be flexibly adjusted to your requirements. Up to 1,512 outlets can be controlled individually. This way the heat can be placed and timed precisely.

Small, robust and quick to assemble

Compared to the conventional wiring with terminals, fuses and solid state relays, the compact modules offer significant space saving in the control cabinet. The power control modules can be installed side by side, and everything is integrated in the modules and ready for connection. Installation work is thus reduced to a minimum. THYPO is designed for use in industrial environments. We therefore specifically developed a robust design.

Simple control connection

THYPO can be linked via the communication module CI to a large number of PLCs and controllers from all leading suppliers. Profinet IO is available as standard. There are sample projects for commissioning which can be adapted to the specific application. THYPO can also be used as an output module with the flexoTEMP temperature control system from Meusburger.

Integrated innovation

A number of innovative and intelligent functions ensure process reliability and optimal product quality. For example, through these functions heating current measurement is carried out with almost no interruption and the mains voltage compensation guarantees constant output even if there are fluctuations in the input voltage.

Intuitive handling

The project planning, parametrisation and handling are carried out via a clear web interface. Therefore, no external PC engineering tool is required.

Fast and intelligent current measurement

The heating currents are recorded continuously in the process and therefore without retroactive effect. With the help of the heating current recording, failures from Thyristor or fuses and line breaks or partial load failures (also in groups) are quickly signalled. Failures can be quickly localised (LED's, status values, project planning, web interface,...) and promptly remedied.

Soft start protects heating elements

The switchable soft start function protects heating elements by means of inrush current limitation.

No mains feedback

By default, the power semiconductors switch to the TP in zero crossing. Full-wave or half-wave operation can be preset. This way the power semiconductors are protected and the mains feedback is reduced to a minimum. Phase angle control operation is possible depending on the function.

Two mounting variants

THYPO is designed for industrial use. The housings have a robust design. Two mounting variants are available, depending on the control cabinet design: directly mounted on the control cabinet or on a line bar system.

Easy to service

The design of the module is extremely service friendly. All cards and connectors are pluggable and can be easily removed and mounted again when service is required. The fuses are easily accessible on the power controller module and simple to replace.

登录

您已是客户?

若您已拥有Meusburger门户的访问数据,请在此登录:

忘记密码了?

新密码已生成,并将很快被发送至您的收件箱。我们祝您有顺利的一天。

请在下方输入您的邮件地址。
我们会将新密码发送给您。

商店选择

选择您的国家

位置

试试我们新版”我的账户“

熟悉我们新版的”我的账户“部分,众多便捷功能,包括: 熟悉我们新版的”我的账户“部分。
保留选项
测试版
新版
当前版