备注
图片 | 物料 | 件数 | 单价 | 总价 | 总价,含折扣 | |
---|---|---|---|---|---|---|
|
{{warenkorbItem.produktgruppe.produktname}}{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}
{{attributwertEingabe.attributBezeichnung}}
|
|
||||
{{hannexItem.Benennung}}{{hannexItem.Bezeichnung}} |
|
flexoTEMP is universally applicable and can be scaled exactly to your requirements.
In temperature control, ideas are an important part of our business. Our experienced engineers bring technical and industry expertise to the new concept design as well as the modernisation of plants as early as the planning phase. As a result, this helps achieving your objectives such as: process-reliability, cost reduction, on-time production, smooth start-ups,...
Find out how flexoTEMP can help you increase efficiency and productivity of your engineering tools as well as reach a short time-to-market.
flexoTEMP offers highest control performance through a secure and simple self-optimisation and switchable parameter sets.
This gives you choice when implementing your projects.
Because all flexoTEMP products can be placed specifically in accordance with their application area, i.e. on the machine, in the control cabinet, on the heater, on the cooling...
The modular structure allows you to flexibly combine components like controller / control units, bus coupler modules or I/O modules. For later expansions, flexoTEMP can be adjusted exactly to the changed requirements.
Many duties can be shifted to the controller. Examples include group and timer functions, self-optimisation, alarm management, current monitoring, energy management, Soft PLC or melt pressure monitoring.
MA 08
The integrated memory card slot allows for uploading of firmware updates or project planning data without special hardware know how.
All common interfaces are available or in preparation, i.e. Profibus, Ethernet, CANopen, serial or PROFINET IO. This allows you to simply connect to your existing control system and there are no additional costs for interfaces.
© 2022 by Meusburger Georg GmbH & Co KG | All rights reserved
若您已拥有Meusburger门户的访问数据,请在此登录:
新密码已生成,并将很快被发送至您的收件箱。我们祝您有顺利的一天。
试试我们新版的”我的账户“吧
熟悉我们新版的”我的账户“部分,众多便捷功能,包括: 熟悉我们新版的”我的账户“部分。