联系我们

周一至周五,8:00至17:00,我们很乐意为您提供服务。点击该链接查找您所在地区的联系人。

您的联系方式

总部沃尔富特(Wolfurt)
+43 5574 6706-0

客服支持

热流道系统
+49 6204 6069-0

控制系统
+49 6293 9203-0

您的消息:

是的,我同意并接受 数据保护声明一般条款和条件

购物车 {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} 物料   更换购物篮

备注

图片 物料 件数 单价 总价 总价,含折扣
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} 欢迎垂询价格 {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格
总计,不含增值税:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格

请登录,以便继续订购流程。

Deflection elements and accessories

Discover our innovative solutions for efficient temperature regulation of cores and mould inserts. We also have a wide range of deflection elements, fittings and sealing plugs with and without thread for you in our range. Different variations and materials ensure reliable sealing for different applications and temperatures.

Core cooling

Correct and efficient core cooling is crucial to the quality of the part and the cycle times. We offer various standardised components for this purpose.

在线商店

Baffles

We have baffles in brass, stainless steel and plastic up to a length of 600mm in our range. The width is available from 6 to 28 mm. 

  • E 2100 Threaded flat baffle with sealant
  • E 2101 Threaded flat baffle
  • E 21019 Baffle from stainless steel, with tapered thread
  • E 2102 Threaded spiral baffle with sealant
  • E 2103 Threaded spiral baffle
  • E 2107 Deflection unit from plastic with O-ring seal
  • E 2108 Tapped baffle with o-ring seals
  • E 2109 Deflection baffle from plastic with O-ring seals
Fountains

In our range you will find fountains from brass or stainless steel in various styles from Ø1.3 to Ø12 mm and in lengths up to 450 mm.

  • E 2110 Series-flow fountain
  • E 2112 Parallel-flow fountain
  • E 2118 Parallel-flow fountain (mat.: CuZn)
  • E 21192 Fountain with thread
  • E 21194 Fountain with thread and hexagon nipple
  • E 21196 Fountain with thread and hexagon socket
Spiral cores

Spiral cores are available from PA6.6 GF30, Ø12 to Ø50 mm and in lengths up to 250 mm as single or double version.

  • E 2120 Spiral core, single threaded
  • E 2122 Spiral core, double threaded

plug

在线商店

with thread

Discover our diverse range of screw plugs - conical, cylindrical or with collar. Available for cleanroom technology and higher temperatures are our screws from stainless steel. The knurled threads are designed for good grip of the sealing band. Our screw plugs are available from stock with metric or inch threads.

  • E 2074 Screw plug with hexagon socket
  • E 2074 D Screw plug, tapered with sealant
  • E 20749 Screw plug tapered from stainless steel
  • E 2075 Screw plug, cylindrical
  • E 2080 Screw plug, cylindrical, without sealant
  • E 20809 Screw plug, cylindrical, from stainless steel
  • E 2076 Screw plug with collar and copper sealing washer
  • E 20767 Steel screw plug with collar and copper washer
  • E 7140 Screw plug with collar, from steel
without thread

Alongside our screw plugs, we also offer sealing plugs (without thread). Here you can choose from different styles and also find the right tools for installation.

  • E 2071 Expander sealing plug
  • E 20719 Expander sealing plug from stainless steel
  • E 2072 Copper blank
  • E 20725 Copper sealing plug
  • E 2073 Punch for copper blank
  • E 2077 Mounting rod for sealing plug
  • E 20775 Pliers set with E 2078 sealing plugs
  • E 2078 Sealing plug
  • E 2079 Plug with O-ring seal

O-rings

E 2130 O-ring seal

Our FKM (Viton®) O-ring seals are ideally suited to a number of applications and are available in 160 different dimensions. These O-ring seals can be used with water up to 100°C and oil up to 180°C.

E 2130

E 21311 High temperature O-ring seal

The high performance material FKM plus was developed especially for applications with hot water. The usual FKM materials harden quickly at water temperatures above around 100°C and lose their elasticity and therefore their sealing capability. FKM plus sets itself apart with its high resistance to hot water and vapour and ensures safe operation in production. Suitable for water and oil up to 180°C (peak 200°C).

E 21311

Deflection elements and accessories

Discover our innovative deflection elements, threaded fittings and adapters, attractive labelling and many more accessories for clever and efficient temperature regulation of your injection moulds.

在线商店

前往产品 前往温度调节组件概览

登录

您已是客户?

若您已拥有Meusburger门户的访问数据,请在此登录:

忘记密码了?

新密码已生成,并将很快被发送至您的收件箱。我们祝您有顺利的一天。

请在下方输入您的邮件地址。
我们会将新密码发送给您。

商店选择

选择您的国家

位置