联系我们

周一至周五,8:00至17:00,我们很乐意为您提供服务。点击该链接查找您所在地区的联系人。

您的联系方式

总部沃尔富特(Wolfurt)
+43 5574 6706-0

客服支持

热流道系统
+49 6204 6069-0

控制系统
+49 6293 9203-0

您的消息:

是的,我同意并接受 数据保护声明一般条款和条件

购物车 {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} 物料   更换购物篮

备注

图片 物料 件数 单价 总价 总价,含折扣
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} 欢迎垂询价格 {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格
总计,不含增值税:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格

请登录,以便继续订购流程。

减少应力

在我们挑选出的产品系列中,您几乎可以找到满足任何应用要求的材料。

Franz Kohler
产品部主管

M V10 PM Powder metallurgical steel

Designation

AISI:A11 (PM)

Indicatory analysis:

C2.45
Si0.90
Mn0.50
Cr5.20
Mo 1.30
V 9.75

Strength:

≈ 950 N/mm2

Thermal conductivity at 100 °C:

20 W/m K


Character:

Powder metallurgical high-speed steel with optimal dimensional accuracy after the heat treatment, highest abrasive wear resistance and excellent toughness, good machinability through a homogeneous microstructure

Application:

Blocks for eroding, dies and cutting punches with extreme requirements,
fine blanking punches, pressing punches for sinter press tools


Treatment by

highly suitable:
Polishing, nitriding, EDM, coating 


Heat treatment:

 

Soft annealing:
880 to 900 °C, about 2 to 5 hours
slow controlled cooling of 10 to 20 °C per hour
to about 600 °C; further cooling in air, max. 280 HB

Hardening:
Curing temperature: see tempering chart
quenching in oil/compressed gas/air/hot bath
obtainable hardness: 60-63 HRC

Tempering:
slow heating to tempering temperature (to avoid forming of cracks)
immediately after hardening;
triple tempering is recommended

Tempering chart:


TechnicalTip

 

  • Due to the high vanadium content the steel is enriched with small, hard carbides. This guarantees optimum edge stability with maximum abrasive wear resistance.
  • Ideally suitable for highly stressed parts
    with complicated geometries.

Available in the web shop as:
Data sheet M V10 PM

打开PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

登录

您已是客户?

若您已拥有Meusburger门户的访问数据,请在此登录:

忘记密码了?

新密码已生成,并将很快被发送至您的收件箱。我们祝您有顺利的一天。

请在下方输入您的邮件地址。
我们会将新密码发送给您。

商店选择

选择您的国家

位置