联系我们

周一至周五,8:00至17:00,我们很乐意为您提供服务。点击该链接查找您所在地区的联系人。

您的联系方式

总部沃尔富特(Wolfurt)
+43 5574 6706-0

客服支持

热流道系统
+49 6204 6069-0

控制系统
+49 6293 9203-0

您的消息:

是的,我同意并接受 数据保护声明一般条款和条件

购物车 {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} 物料   更换购物篮

备注

图片 物料 件数 单价 总价 总价,含折扣
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} 欢迎垂询价格 {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格
总计,不含增值税:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格

请登录,以便继续订购流程。

减少应力

在我们挑选出的产品系列中,您几乎可以找到满足任何应用要求的材料。

Franz Kohler
产品部主管

1.7131 steel for case-hardening

Designation

DIN:16 MnCr 5
AFNOR:16 MC 5
UNI:-
AISI:5115 
 

Chemical composition:

C0.16
Si0.25
Mn1.15
Cr0.95
 

Strength:

≈ 600 N/mm²

Thermal conductivity at 20 °C:

44 W/m K


Character:

steel for case hardening for parts requiring a core strength of 800 –1100 N/mm² and high wear resistance

Application:

guiding elements, cores and machine parts with high surface hardness; synthetic resin press moulds for processing thermoplastics and thermosetting plastics


Treatment by

is possible:
Polishing, etching, EDM
Nitriding:
Usually, hardened parts are not nitrided → loss of hardness.
Hard chroming:
recommended, results in increased wear and corrosion resistance

 


Heat treatment:

Soft annealing:

670 to 710 °C for about 2 to 5 hours
slow controlled cooling, further cooling in air, max. 205 HB

Carburising:
900 to 950 °C. The choice of the carburising means and carburising temperature depends on the desired surface carbon content, the carburising graph and the required case depth.

 

Case hardening:
870 to 930 °C in powder/salt bath, cooling in oil/warm bath at 160 to 250 °C

Intermediate stress-relieving heat treatment:
630 to 650 °C, about 2 to 4 hours with slow furnace cooling

Preheating:
350 °C depending on dimensions

Hardening:
curing temperature 810 to 840 °C in oil of ~ 60 °C warmth

Cooling:
in to about 100 °C oil, then in air to about 50 °C

Tempering:
1 hour per 20 mm part thickness, min. 2 hours

Tempering:
150 °C - 200 °C

Available in the web shop as:
Data sheet 1.7131

打开PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

登录

您已是客户?

若您已拥有Meusburger门户的访问数据,请在此登录:

忘记密码了?

新密码已生成,并将很快被发送至您的收件箱。我们祝您有顺利的一天。

请在下方输入您的邮件地址。
我们会将新密码发送给您。

商店选择

选择您的国家

位置