联系我们

周一至周五,8:00至17:00,我们很乐意为您提供服务。点击该链接查找您所在地区的联系人。

您的联系方式

总部沃尔富特(Wolfurt)
+43 5574 6706-0

客服支持

热流道系统
+49 6204 6069-0

控制系统
+49 6293 9203-0

您的消息:

是的,我同意并接受 数据保护声明一般条款和条件

购物车 {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} 物料   更换购物篮

备注

图片 物料 件数 单价 总价 总价,含折扣
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} 欢迎垂询价格 {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格
总计,不含增值税:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格

请登录,以便继续订购流程。

减少应力

在我们挑选出的产品系列中,您几乎可以找到满足任何应用要求的材料。

Franz Kohler
产品部主管

1.2767 Steel for through hardening

Designation

DIN:45 NiCrMo 16
AFNOR:45 NCD 16 
UNI:40 NiCrMoV 16 KU
AISI:≈ 6F7
 

Chemical composition:

C0.45
Si0.25
Mn0.40
Cr1.35
Mo0.25
Ni4.00
 

Strength:

≈ 830 N/mm²

Thermal conductivity at 100 °C:

30 W/m K


Character:

Nickel alloyed steel for through hardening, with moderate machinability; very high resistance against bending and high compressive strength; very high toughness and good through hardenability, also with bigger sections.

Application:

high-performance cavity plates and inserts for the processing of plastics with high surface requirements (mirror finish); stamping, forming and bending dies for particularly high pressure and bending stresses


Treatment by

Polishing:
best metallurgical properties for mirror finish

is possible:
Etching

highly suitable:

EDM

not usual:

Nitriding

Hard chroming:
particularly increases the steel's wear resistance and corrosion resistance

 


Heat treatment:

Soft annealing:
610 to 650 °C for about 2 to 5 hours slow controlled cooling of 10 to 20 °C per hour to about 600 °C further cooling in air, max. 260 HB

Hardening:
840 to 870 °C
Quenching in oil/hot bath/air
Obtainable hardness: 53-58 HRC

Tempering:
Slow heating to tempering temperature immediately after hardening. Minimum time in furnace: 1 hour per 20 mm part thickness. Tempering twice is recommended.

Annealing graph:


Technical tip:
  • To avoid unwanted warping during plastic injection, the tempering temperature after hardening must exceed the operating temperature by 50 °C.

    Example:
    operating temperature is 200 °C
    tempering at 250 °C = 52 HRC

Available in the web shop as:
Data sheet 1.2767

打开PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

登录

您已是客户?

若您已拥有Meusburger门户的访问数据,请在此登录:

忘记密码了?

新密码已生成,并将很快被发送至您的收件箱。我们祝您有顺利的一天。

请在下方输入您的邮件地址。
我们会将新密码发送给您。

商店选择

选择您的国家

位置