联系我们

周一至周五,8:00至17:00,我们很乐意为您提供服务。点击该链接查找您所在地区的联系人。

您的联系方式

总部沃尔富特(Wolfurt)
+43 5574 6706-0

客服支持

热流道系统
+49 6204 6069-0

控制系统
+49 6293 9203-0

您的消息:

是的,我同意并接受 数据保护声明一般条款和条件

购物车 {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} 物料   更换购物篮

备注

图片 物料 件数 单价 总价 总价,含折扣
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} 欢迎垂询价格 {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格
总计,不含增值税:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格

请登录,以便继续订购流程。

减少应力

在我们挑选出的产品系列中,您几乎可以找到满足任何应用要求的材料。

Franz Kohler
产品部主管

1.2379 Steel for through hardening

Designation

DIN:X 153 CrMoV 12
AFNOR:Z 160 CDV 12
UNI:-
AISI:≈ D2
 

Chemical composition:

C1.53
Si0.30
Mn0.35
Cr12.00
Mo0.80
V
0.80
 

Strength:

≈ 720 N/mm²

Thermal conductivity at 100 °C:

21 W/m K


Character:

high-alloy steel for through-hardening with moderate machinability; extremely wear resistant and low warpage, good dimensional stability, toughness and through hardenability

Application:

mould plates and inserts as well as wear plates and cutting dies with increased wear resistance


Treatment by

Polishing:
possible when hardened

Nitriding:
very well suited, due to the fact that the hardness of the base material will not fall below 60 HRC

EDM:
possible, Structure eroding not possible

Hard chroming:
possible

Etching:
not possible, coarse carbides are washed out

 


Heat treatment:

Soft annealing:
 800 to 850 °C for about 2 to 5 hours; slow controlled cooling of 10 to 20 °C per hour to about 600 °C; further cooling in air, max. 235 HB

Hardening:

1020 °C
 1060 to 1080 °C
 quenching in oil/air/hot bath
 obtainable hardness: 63−65 HRC

Tempering:
 slow heating to tempering temperature (to avoid forming of cracks) immediately after hardening; triple tempering at max. secondary hardening temperature is recommended; rapid cooling following the tempering improves the dimensional stability; maximum hardness achievable after tempering: 60-62 HRC

Annealing graph:


Technical tip:
  • secondary hardening, very good base material for nitriding or coating

Available in the web shop as:
Data sheet 1.2379

打开PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

登录

您已是客户?

若您已拥有Meusburger门户的访问数据,请在此登录:

忘记密码了?

新密码已生成,并将很快被发送至您的收件箱。我们祝您有顺利的一天。

请在下方输入您的邮件地址。
我们会将新密码发送给您。

商店选择

选择您的国家

位置