联系我们

周一至周五,8:00至17:00,我们很乐意为您提供服务。点击该链接查找您所在地区的联系人。

您的联系方式

总部沃尔富特(Wolfurt)
+43 5574 6706-0

客服支持

热流道系统
+49 6204 6069-0

控制系统
+49 6293 9203-0

您的消息:

是的,我同意并接受 数据保护声明一般条款和条件

购物车 {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} 物料   更换购物篮

备注

图片 物料 件数 单价 总价 总价,含折扣
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} 欢迎垂询价格 {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格
总计,不含增值税:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格

请登录,以便继续订购流程。

减少应力

在我们挑选出的产品系列中,您几乎可以找到满足任何应用要求的材料。

Franz Kohler
产品部主管

1.2312 Tool steel

Designation

DIN:40 CrMnMoS 8-6 
AFNOR:40 CMD 8.S
UNI:-
AISI:P20 + S
 

Chemical composition:

C0.40
Si0.40
Mn1.50
Cr1.90
Mo0.20
S0.06

Strength:

≈ 1080 N/mm²

Thermal conductivity at 100 °C:

35 W/m K


Character:

alloyed and pre-toughened tool steel, with excellent machinability in the hardened condition because of the Sulphur additive; high dimensional stability

Application:

plates for mould bases and die sets with increased requirements on strength; high-tensile machine parts


Treatment by

not recommended:
Etching, EDM

Polishing:
technical polishing possible; for higher surface requirements we recommend 1.2311 or 1.2738

Nitriding:
increases the steel's wear resistance

 


Heat treatment:

already pre-toughened; usually no heat treatment required

Nitriding:
Before nitriding, stress-relief annealing at 580 °C is recommended (Meusburger standard).

Hardening:
840 to 860 °C

Cooling:
down to 180 °C/220 °C in oil/hot bath
obtainable hardness: 52 HRC

Tempering:
slow heating to tempering temperature immediately after hardening; then maintain the temperature in the furnace for at least 1 hour per 25 mm part thickness


Technical tip:
  • for increased surface quality requirements use material grade 1.2311

Available in the web shop as:
Data sheet 1.2312

打开PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

登录

您已是客户?

若您已拥有Meusburger门户的访问数据,请在此登录:

忘记密码了?

新密码已生成,并将很快被发送至您的收件箱。我们祝您有顺利的一天。

请在下方输入您的邮件地址。
我们会将新密码发送给您。

商店选择

选择您的国家

位置