联系我们

周一至周五,8:00至17:00,我们很乐意为您提供服务。点击该链接查找您所在地区的联系人。

您的联系方式

总部沃尔富特(Wolfurt)
+43 5574 6706-0

客服支持

热流道系统
+49 6204 6069-0

控制系统
+49 6293 9203-0

您的消息:

是的,我同意并接受 数据保护声明一般条款和条件

购物车 {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} 物料   更换购物篮

备注

图片 物料 件数 单价 总价 总价,含折扣
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格 {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} 欢迎垂询价格 {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格
总计,不含增值税:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} 欢迎垂询价格

请登录,以便继续订购流程。

减少应力

在我们挑选出的产品系列中,您几乎可以找到满足任何应用要求的材料。

Franz Kohler
产品部主管

1.2085 Tool steel

Designation

DIN:X 33 CrS 16
AFNOR:
Z 35 CD 17.S
UNI:-
AISI:
≈ 422 + S
 

Chemical composition:

C0.33
Si0.30
Mn0.80
Cr16.00
S0.06
Ni0.30
 

Strength:

≈ 1080 N/mm²

Thermal conductivity at 100 °C:

18 W/m K


Character:

corrosion resistant, pre-toughened tool steel with good machinability due to Sulphur additive

Application:

plates for corrosion resistant mould bases and die sets;
moulds for corrosive plastics; the expense for protection and care of mould tools is reduced thanks to increased corrosion resistance; not suitable for mould inserts


Treatment by

unusual:
Polishing, etching, EDM, nitriding, hard chroming

 


Heat treatment:

Usually no heat treatment is required

Soft annealing:
850 to 880 °C for about 2 to 5 hours
slow controlled cooling, further cooling in air, annealing hardness max. 240 HB

Hardening:
1000 to 1030 °C
keeping curing temperature for 30 minutes
quenching in oil is preferable
obtainable hardness: 48 HRC

Tempering:
slow heating to tempering temperature immediately after hardening;
minimum time in furnace: 2 hour per 20 mm part thickness;
tempering twice is recommended

 

Annealing graph:

Available in the web shop as:
Data sheet 1.2085

打开PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

登录

您已是客户?

若您已拥有Meusburger门户的访问数据,请在此登录:

忘记密码了?

新密码已生成,并将很快被发送至您的收件箱。我们祝您有顺利的一天。

请在下方输入您的邮件地址。
我们会将新密码发送给您。

商店选择

选择您的国家

位置