İletişim

Pazartesi’den Cuma’ya saat 08.00-17.00 arasi size hizmet vermekten memnuniyet duyariz. Bolgenizdeki ilgili kisiye ulasmak icin bu linki tiklayiniz.

Kontaginiz

Merkez Wolfurt'ta
+43 5574 6706-0

Servis & destek

Sıcak yolluk sistemleri
+49 6204 6069-0

Kontrol sistemleri
+49 6293 9203-0

Mesajiniz

Evet, kabul ediyorum Veri koruma beyani ve Genel Kosullar .

Alışveriş sepeti {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Ürünler   Alışveriş sepetini değiştir

Açıklama

Resim Ürünler Adet Adet fiyatı Toplam fiyatı İskonto dahil toplam fiyatı
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Siparişinize devam edebilmek için lütfen giriş yapınız.

Multi Loop Controller flexotemp

flexoTEMP is universally applicable and can be scaled exactly to your requirements.

Service & Support

Our team is readily available for you by telephone at:

Hot runner systems
+49 6204 6069-0
Control systems
+49 6293 9203-0

Service & support
Quick support
Technical enquiry
Certificates
Areas of application
Media & downloads


In temperature control, ideas are an important part of our business. Our experienced engineers bring technical and industry expertise to the new concept design as well as the modernisation of plants as early as the planning phase. As a result, this helps achieving your objectives such as: process-reliability, cost reduction, on-time production, smooth start-ups,...

Short time-to-market

Find out how flexoTEMP can help you increase efficiency and productivity of your engineering tools as well as reach a short time-to-market.

Good and constant quality of your product

flexoTEMP offers highest control performance through a secure and simple self-optimisation and switchable parameter sets.

From 24 to 128 zones

This gives you choice when implementing your projects.

Minimises the wiring effort and saves installation costs

Because all flexoTEMP products can be placed specifically in accordance with their application area, i.e. on the machine, in the control cabinet, on the heater, on the cooling...

You only pay for what you really need

The modular structure allows you to flexibly combine components like controller / control units, bus coupler modules or I/O modules. For later expansions, flexoTEMP can be adjusted exactly to the changed requirements.

Load-reduction of plant PLC

Many duties can be shifted to the controller. Examples include group and timer functions, self-optimisation, alarm management, current monitoring, energy management, Soft PLC or melt pressure monitoring.

Increases the reliability of the production process and facilitates error analysis

MA 08

Easy handling

The integrated memory card slot allows for uploading of firmware updates or project planning data without special hardware know how.

Supports a multitude of fieldbuses

All common interfaces are available or in preparation, i.e. Profibus, Ethernet, CANopen, serial or PROFINET IO. This allows you to simply connect to your existing control system and there are no additional costs for interfaces.

Giriş

Müşterimiz misiniz?

Meusburger portalına mevcut üyeliğiniz var ise, lütfen buradan giriş yapın:

Şifrenizi mi unuttunuz?

Yeni oluşturulan şifre yoldadır ve kısa bir süre içinde e-posta kutunuza ulaşacaktır. Size güzel bir gün diliyoruz!

Lütfen e-mail adresinizi giriniz.
Size yeni şifre göndereceğiz.

Mağaza seçimi

Ülkenizi seçin

Lokasyonlar