İletişim

Pazartesi’den Cuma’ya saat 08.00-17.00 arasi size hizmet vermekten memnuniyet duyariz. Bolgenizdeki ilgili kisiye ulasmak icin bu linki tiklayiniz.

Genel Merkez Wolfurt
+43 5574 6706-0

Kontaginiz

Alışveriş sepeti {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Ürünler   Alışveriş sepetini değiştir

Açıklama

Resim Ürünler Adet Adet fiyatı Toplam fiyatı İskonto dahil toplam fiyatı
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Siparişinize devam edebilmek için lütfen giriş yapınız.

Şirketimizle ilgili basın bültenleri

Firmamız ve ürünlerimiz ile ilgileniyor musunuz? O zaman doğru yerdesin.

Maximum closing force with the powerMOVE

21.01.2022, Mould making

The powerMOVE lever operated lifting plate is an integral part of the hot half in our range of valve gate systems. Matched to the sizes in the plates range, various standardised powerMOVE units are available, which are customised according to the individual requirements. The arrangement of the nozzles can be freely configured.

The powerMOVE lifting plate from Meusburger is a cleanroom compatible and self-lubricating pin actuation system. The lever mechanism ensures ideal force and speed for the opening and closing of the pins during the injection moulding process. With no additional control system necessary, consistent high quality of injection moulded parts is ensured.

Functionality & properties

  • Maximum closing force and low speed when plunging the pins into the gate
  • Increasing speed when opening the valve pin
  • Minimal force loss compared to other actuation mechanisms
  • Lifting frame is mounted on roller bearings
  • Rolling friction means 20 times less friction than sliding friction
  • Stepless height adjustment of each individual valve pin
  • Shutdown of individual pins without opening the mould
  • Close spacing of pins possible
  • Smallest cavity distance and high number of cavities

How you benefit - at a glance

  • Ideal force / speed ratio for the pin movement
  • Self-lubricating and cleanroom compatible
  • Standardised design matches the Meusburger range of plates

Find out more in the Meusburger powerMOVE animation:
www.meusburger.com/hot-half


Maximum closing force with the powerMOVE

The powerMOVE lever operated lifting plate is an integral part of the Meusburger hot half and controls the synchronous opening and closing of the pins of the manifold nozzles.

Basın alanına geri dön

Press contact

Should you require further information on this press release or have any questions or comments, please feel free to contact us by email.

Julia Jakob
İletişim/Halka ilişkiler

+43 5574 6706-1496

e-posta adresi
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version