İletişim

Pazartesi’den Cuma’ya saat 08.00-17.00 arasi size hizmet vermekten memnuniyet duyariz. Bolgenizdeki ilgili kisiye ulasmak icin bu linki tiklayiniz.

Kontaginiz

+43 5574 6706-0

Mesajiniz

Evet, kabul ediyorum Veri koruma beyani ve Genel Kosullar .

Alışveriş sepeti {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Ürünler   Alışveriş sepetini değiştir

Açıklama

Resim Ürünler Adet Adet fiyatı Toplam fiyatı İskonto dahil toplam fiyatı
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} İstek üzerine fiyat {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat
Toplam, KDV hariç:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat

Siparişinize devam edebilmek için lütfen giriş yapınız.

Guiding elements for transfer and large dies

In combination with the bronze sliding guide bush with solid lubricant, our guide pillar is ideally suited for applications in transfer and large die making. The guiding system is available in diameters from 40 to 100 mm.

E 5040 Plain guide pillar for large dies 

  • Material: 1.7131
  • Hardness: ≈ 62 HRC
  • ISO 9182-3 (DIN 9833)

Sanal Market More information Display selection guide

E 5130 Sliding guide bush with solid lubricant and collar

  • Material: 2.0598
  • Hardness: ≈ 200 HB / graphite
  • max. temp.: 200°C

  • Best emergency operating features through graphite inserts for a moderate number of strokes per minute
  • Can be combined with all guide pillars
  • Both the bush and the retainer clip are interchangeable according to DIN 9834 / ISO 9448

Sanal Market More information Display selection guide

E 5193 Bush retainer plate for E 5130

  • Material: 1.1730
  • Hardness: ≈ 640 N/mm²

Sanal Market More information

E 5276 Retainer clip, rectangular

  • Material: 1.0503
  • Hardness: ≈ 600 N/mm²
  • DIN 9832

Sanal Market

Back to overview

Giriş

Müşterimiz misiniz?

Meusburger portalına mevcut üyeliğiniz var ise, lütfen buradan giriş yapın:

Şifrenizi mi unuttunuz?

Yeni oluşturulan şifre yoldadır ve kısa bir süre içinde e-posta kutunuza ulaşacaktır. Size güzel bir gün diliyoruz!

Lütfen e-mail adresinizi giriniz.
Size yeni şifre göndereceğiz.

Mağaza seçimi

Ülkenizi seçin

Lokasyonlar